Click to open expanded view
Cisco DS-X2-FC10G-ER Compatible X2 10G Fibre Channel 1550nm 40km DOM Duplex SC SMF Optical Transceiver Module
#11754
#11754
SGD 978.82 (Incl. GST)
FS P/N: X2-10GER-55
80 Sold
47 Reviews
2 Questions
Compatible Brands:
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco DS-X2-FC10G-ER Compatible 10G Fibre Channel X2 Transceiver Module (SMF, 1550nm, 40km, SC, DOM)
Specifications
Cisco Compatible
DS-X2-FC10G-ER
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
SC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-4.7~4dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
41
6
0
0
0
S***i
United States
September 04, 2017
I have ordered the 10G X2 products from them several times and they always ship fast.
If I have an issue connecting they have always been ready to help right away.
If I have an issue connecting they have always been ready to help right away.
Verified Purchase
Helpful 0
Comment 0R***t
United States
December 10, 2016
Seems the website has been updated since last time I ordered. Fiberstore has always been one of the better vendors, and the updated website seems to flow a little faster. I've never had any issues in the past, and I feel like the process is somewhat streamlined. And yeah, I'd recommend them to anyone.
Verified Purchase
Helpful 0
Comment 0R***o
United Kingdom
December 04, 2016
Everything was perfect! Very competitive pricing, fast shipping, great information on website with selection and installation help, and finally follow up to ensure everything was perfect. HIGHLY Recommended!!!!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed