The Alcatel-Lucent-compatible SFP transceiver provides up to 20km of 100Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 100BASE Ethernet connectivity options for Fast Ethernet and Data Centers.
![Alcatel-Lucent SFP-100-BXLC-U Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/20220902100031npathg.jpg)
Click to open expanded view
![Alcatel-Lucent SFP-100-BXLC-U Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![Alcatel-Lucent SFP-100-BXLC-U Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220902100031npathg.jpg)
![Alcatel-Lucent SFP-100-BXLC-U Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/60x60/202209021000295qa4fw.jpg)
![Alcatel-Lucent SFP-100-BXLC-U Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/14964.C.jpg)
![Alcatel-Lucent SFP-100-BXLC-U Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/14964.D.jpg)
![Alcatel-Lucent SFP-100-BXLC-U Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/14964.E.jpg)
Alcatel-Lucent SFP-100-BXLC-U Compatible SFP 100BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module
#14968
#14968
SGD 21.80 (Incl. GST)
FS P/N: SFP-FE-BX
61 Sold
97 Reviews
0 Question
Compatible Brands:
147 in Global Warehouse, Get it by 9 Sep 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority on orders over SGD 99.00
5-Year Warranty
30-Day Returns
30-Day Exchange
Alcatel-Lucent iSFP-100-BXLC-U Compatible 100BASE-BX-U SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 20km, LC, DOM)
Specifications
Alcatel-Lucent Compatible
iSFP-100-BXLC-U
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-14~-8dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230706100914djo6yv.jpeg)
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
79
15
3
0
0
S***k
United States
March 31, 2017
The 100BASE-BX BiDi SFP I received has a very simple install and completely meets my need.
Verified Purchase
Helpful 1
Comment 0B***a
Netherlands
March 26, 2017
In general, I do believe quality comes at a price. However, someone has to explain to me why a Cisco-branded BiDi SFP sells for over $300 when this is a tenth of the price and works just fine. And now fs.com is my choice.
Verified Purchase
Helpful 0
Comment 0O***r
Australia
March 16, 2017
FS.COM is enough for me. The 100BASE-BX BiDi SFP quality is great for the price paid. Thanks!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed