Senko CS™ connector is a Very Small Form Factor (VSFF) duplex optical connector and is manufactured using 1.25mm ceramic ferrule technology. Push-pull tabs can easily be inserted and removed from high density cabling without special tooling. It is designed for high-density fiber patching in 200/400/800G data centers which need space saving and reduce cable management problems.
Click to open expanded view
Customized Length CS™ UPC to CS™ UPC Duplex OS2 Single Mode PVC (OFNR) 2.0mm Fiber Optic Patch Cable, for 200/400G Network Connection
#108746
#108746
SGD 39.24 (Incl. GST)
FS P/N: HD-SMUCSDX
98 Sold
9 Reviews
7 Questions
Length:
Pre-order, Ship by 12 Nov 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority on orders over SGD 99.00
Solution Design
1-Year Warranty
Customized Length CS™ UPC to CS™ UPC Duplex Uniboot OS2 PVC BIF Fiber Optic Patch Cables
Specifications
Connector Type
Senko CS™ to CS™
Polish Type
UPC to UPC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
400G Ethernet Distance
2km with OSFP-400G-2FR4
Glass Fiber
Corning Fiber
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Minimum Bend Radius
10mm
Attenuation at 1310 nm
0.4 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
PVC
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20 to 70°C
Storage Temperature
-40 to 80°C
Note: CS™ is a trademark of Senko Advanced Components, Inc. 2016-2020 © All Rights Reserved.
Features
High-density Cabling in 200/400/800G Data Centers
The uniboot fibers are ideal for reducing cabling congestion in high density patch fields.
10/5D Min. Bend Radius
The G.657.A1 fiber allows tighter cable bends for slack storage and routing.
Push-pull Tab
Allow Quick Plug without Tools in High-density Space.
Uniboot Design
Allow one cable to carry two fibers, reducing the cable bulk when routing.
1.5x Fiber Cabling Density over LC Connectors
Six fibers CS™ adapters fit directly into standard panel openings for Quad LC adapters.
1.25mm Ceramic Ferrule
The precision ferrules can reach up to 500 times insertion lifespan.
0.2dB Max. IL
Offer the same low losses as Low Loss LC duplex connectors.
Breakout Application
For breakout application in QSFP-DD and OSFP transceivers.
Fiber Count | Uniboot / 2 Fibers | Uniboot / 2 Fibers | Uniboot / 2 Fibers | Uniboot / 2 Fibers | Duplex / 2 Fibers |
Fiber Grade | Corning G.657.A1 | Corning G.657.A1 | Corning G.657.A1 | Corning G.657.A1 | G.657.A1 |
Cable Jacket | PVC | PVC | PVC | PVC | PVC |
Cable Diameter | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm |
Insertion Loss | ≤0.2dB | ≤0.2dB | ≤0.2dB | ≤0.2dB | ≤0.2dB |
Min. Bend Radius (Fiber Cable) | 10D/5D (Dynamic/Static) | 10D/5D (Dynamic/Static) | 10D/5D (Dynamic/Static) | 10D/5D (Dynamic/Static) | 10D/5D (Dynamic/Static) |
Polarity Reversal | — | — | |||
1U Space Capacity | Max. 256F | Max. 432F | Max. 432F | Max. 256F | Max. 144F |
Application | Data Centers | Supersized Data Centers | Supersized Data Centers | Data Centers | General Buildings |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
0
0
0
0
M***x
France
September 05, 2021
Works just fine!
Verified Purchase
Helpful 0
Comment 0A***n
France
June 21, 2021
New product for me. This cable works just like you would expect it too. Had zero problems after months of use.
Verified Purchase
Helpful 0
Comment 0D***e
Switzerland
April 18, 2021
As for the CS fiber products, we were actually hoping for a fiber with a CS connector on one end and FC connectors on the other. We see you currently have CS to CS, and hope to be available in the future.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed