FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
XGSPON, XGPON, Combo
XGSPON, XGPON, Combo
Comparison
18 Results
Sort by:
Sort by: Popularity
XGSPON ONU Stick with MAC SFP+, Class N1, 1270/1577nm, I-Temp
Hot
+NaN

XGSPON ONU Stick with MAC SFP+, Class N1, 1270/1577nm, I-Temp

Cortina
Macom M2180
<2.1W
10G/10G
SC/APC
SGD 324.82 (Incl. GST)
XGSPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp
Hot
+NaN

XGSPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp

Semtech
EML
<2W
10G/10G
SC/UPC
SGD 107.91 (Incl. GST)
XGPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp
Hot
+NaN

XGPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp

Semtech
DFB
<1.5W
2.5G/10G
SC/APC
SGD 61.04 (Incl. GST)
XGSPON OLT SFP+, Class N1, 1577/1270nm, 20km
+NaN

XGSPON OLT SFP+, Class N1, 1577/1270nm, 20km

Semtech
EML
≤2.5W
10G/10G
SC/UPC
SGD 465.43 (Incl. GST)
XGSPON ONU SFP+, Class N1/N2/E1, 1270nm/1577nm, 20km, I-Temp
Generic+NaN

XGSPON ONU SFP+, Class N1/N2/E1, 1270nm/1577nm, 20km, I-Temp

Semtech
DFB
<2W
10G/10G
SC/APC
SGD 107.91 (Incl. GST)
XGS-PON&GPON Combo OLT SFP+, Class B+, 1577/1270nm & 1490/1310nm, 20km, I-Temp
HWFiberhome+NaN

XGS-PON&GPON Combo OLT SFP+, Class B+, 1577/1270nm & 1490/1310nm, 20km, I-Temp

Semtech
EML+DFB
<3.5W
10G/10G
SC/UPC
SGD 433.82 (Incl. GST)
XGS-PON&GPON Combo OLT SFP-DD, Class C+, 1577/1270nm & 1490/1310nm, 20km, I-temp
CalixHWFiberhomeGeneric+NaN

XGS-PON&GPON Combo OLT SFP-DD, Class C+, 1577/1270nm & 1490/1310nm, 20km, I-temp

EML+DFB
<3.5W
10G/10G
SC/UPC
SGD 450.17 (Incl. GST)
XGSPON OLT SFP+, Class E2, 1577/1270nm, 20km
AdtranCommScopeCalixGeneric+NaN

XGSPON OLT SFP+, Class E2, 1577/1270nm, 20km

Semtech
EML
<3W
10G/10G
SC/UPC
SGD 713.95 (Incl. GST)
XGSPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp
CommScope+NaN

XGSPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

Semtech
EML
<2.5W
10G/10G
SC/UPC
SGD 324.82 (Incl. GST)
XGPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp
+NaN

XGPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

Semtech
EML
<2.5W
10G/2.5G
SC/UPC
SGD 324.82 (Incl. GST)
XGSPON OLT SFP+, Class N1, 1577/1270nm, 20km, I-Temp
AdtranCommScopeCalixGeneric+NaN

XGSPON OLT SFP+, Class N1, 1577/1270nm, 20km, I-Temp

EML| <2.5W
10G/10G
SC/UPC
SGD 480.69 (Incl. GST)
XG-PON&GPON Combo OLT SFP+, Class B+, 1577nm/1270nm & 1490nm/1310nm, 20km, I-Temp
Generic+NaN

XG-PON&GPON Combo OLT SFP+, Class B+, 1577nm/1270nm & 1490nm/1310nm, 20km, I-Temp

EML+DFB
<3.5W
10G/2.5G
SC/UPC
SGD 388.04 (Incl. GST)
  • 1
  • 2
Home
XGSPON, XGPON, Combo
XGSPON, XGPON, Combo
Category
Type
Filter
18 Results
Sort by:
Sort by: Popularity
XGSPON ONU Stick with MAC SFP+, Class N1, 1270/1577nm, I-Temp
Hot

XGSPON ONU Stick with MAC SFP+, Class N1, 1270/1577nm, I-Temp

Cortina
Macom M2180
<2.1W
10G/10G
SC/APC
SGD 324.82 (Incl. GST)
XGSPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp
Hot

XGSPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp

Semtech
EML
<2W
10G/10G
SC/UPC
SGD 107.91 (Incl. GST)
XGPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp
Hot

XGPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp

Semtech
DFB
<1.5W
2.5G/10G
SC/APC
SGD 61.04 (Incl. GST)
XGSPON OLT SFP+, Class N1, 1577/1270nm, 20km

XGSPON OLT SFP+, Class N1, 1577/1270nm, 20km

Semtech
EML
≤2.5W
10G/10G
SC/UPC
SGD 465.43 (Incl. GST)
XGSPON ONU SFP+, Class N1/N2/E1, 1270nm/1577nm, 20km, I-Temp

XGSPON ONU SFP+, Class N1/N2/E1, 1270nm/1577nm, 20km, I-Temp

Semtech
DFB
<2W
10G/10G
SC/APC
SGD 107.91 (Incl. GST)
XGSPON OLT SFP+, Class E2, 1577/1270nm, 20km

XGSPON OLT SFP+, Class E2, 1577/1270nm, 20km

Semtech
EML
<3W
10G/10G
SC/UPC
SGD 713.95 (Incl. GST)
XGSPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

XGSPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

Semtech
EML
<2.5W
10G/10G
SC/UPC
SGD 324.82 (Incl. GST)
XGPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

XGPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

Semtech
EML
<2.5W
10G/2.5G
SC/UPC
SGD 324.82 (Incl. GST)
XGSPON OLT SFP+, Class N1, 1577/1270nm, 20km, I-Temp

XGSPON OLT SFP+, Class N1, 1577/1270nm, 20km, I-Temp

EML| <2.5W
10G/10G
SC/UPC
SGD 480.69 (Incl. GST)
  • 1
  • 2