FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
Wireless & Access Custom
Wireless & Access Custom
Comparison
13 Results
Sort by:
Sort by: Popularity
Customized GPON ONU SFP, Class B+, 1310/1490nm, 20km, I-Temp

Customized GPON ONU SFP, Class B+, 1310/1490nm, 20km, I-Temp

Semtech | DFB | ≤1W | 1.25G/2.5G | SC/APC
SGD 46.87 (Incl. GST)
Customized XGSPON ONU SFP+, Class N1/N2/E1, 1270nm/1577nm, 20km, I-Temp

Customized XGSPON ONU SFP+, Class N1/N2/E1, 1270nm/1577nm, 20km, I-Temp

Semtech | DFB | <2W | 10G/10G | SC/APC
SGD 107.91 (Incl. GST)
Customized GPON ONU SFP, Class C+, 1310/1490nm, 20km, I-Temp

Customized GPON ONU SFP, Class C+, 1310/1490nm, 20km, I-Temp

Semtech | DFB | ≤1W | 1.25G/2.5G | SC/APC
SGD 54.50 (Incl. GST)
Customized SFP56, 50GBASE, 1330nm-TX/1270nm-RX, 10km, I-Temp

Customized SFP56, 50GBASE, 1330nm-TX/1270nm-RX, 10km, I-Temp

Semtech | Macom DFB | 5G Wireless | ≤2W | Simplex LC | SMF
SGD 713.95 (Incl. GST)
Customized SFP56, 50GBASE, 1270nm-TX/1330nm-RX, 10km, I-Temp

Customized SFP56, 50GBASE, 1270nm-TX/1330nm-RX, 10km, I-Temp

Semtech | Macom DFB | 5G Wireless | ≤2W | Simplex LC | SMF
SGD 713.95 (Incl. GST)
Customized XGSPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

Customized XGSPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

Semtech | EML | <2.5W | SC/UPC
SGD 324.82 (Incl. GST)
Customized GPON OLT SFP, Class D, 1490/1310nm, 20km, I-Temp

Customized GPON OLT SFP, Class D, 1490/1310nm, 20km, I-Temp

DFB | <2W | 2.5G/1.25G | SC/UPC
SGD 107.91 (Incl. GST)
Customized GPON OLT SFP, Class C+, 1490/1310nm, 20km, I-Temp

Customized GPON OLT SFP, Class C+, 1490/1310nm, 20km, I-Temp

DFB | <1.5W | 2.5G/1.25G | SC/UPC
SGD 91.56 (Incl. GST)
Customized GPON OLT SFP, Class B+, 1490/1310nm, 20km, I-Temp

Customized GPON OLT SFP, Class B+, 1490/1310nm, 20km, I-Temp

DFB | <1.5W | 2.5G/1.25G | SC/APC
SGD 76.30 (Incl. GST)
  • 1
  • 2
Home
Wireless & Access Custom
Wireless & Access Custom
Stock Status
Form Factor
Filter
13 Results
Sort by:
Sort by: Popularity
Customized GPON ONU SFP, Class B+, 1310/1490nm, 20km, I-Temp

Customized GPON ONU SFP, Class B+, 1310/1490nm, 20km, I-Temp

Semtech | DFB | ≤1W | 1.25G/2.5G | SC/APC
SGD 46.87 (Incl. GST)
Customized XGSPON ONU SFP+, Class N1/N2/E1, 1270nm/1577nm, 20km, I-Temp

Customized XGSPON ONU SFP+, Class N1/N2/E1, 1270nm/1577nm, 20km, I-Temp

Semtech | DFB | <2W | 10G/10G | SC/APC
SGD 107.91 (Incl. GST)
Customized GPON ONU SFP, Class C+, 1310/1490nm, 20km, I-Temp

Customized GPON ONU SFP, Class C+, 1310/1490nm, 20km, I-Temp

Semtech | DFB | ≤1W | 1.25G/2.5G | SC/APC
SGD 54.50 (Incl. GST)
Customized SFP56, 50GBASE, 1330nm-TX/1270nm-RX, 10km, I-Temp

Customized SFP56, 50GBASE, 1330nm-TX/1270nm-RX, 10km, I-Temp

Semtech | Macom DFB | 5G Wireless | ≤2W | Simplex LC | SMF
SGD 713.95 (Incl. GST)
Customized SFP56, 50GBASE, 1270nm-TX/1330nm-RX, 10km, I-Temp

Customized SFP56, 50GBASE, 1270nm-TX/1330nm-RX, 10km, I-Temp

Semtech | Macom DFB | 5G Wireless | ≤2W | Simplex LC | SMF
SGD 713.95 (Incl. GST)
Customized XGSPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

Customized XGSPON OLT SFP+, Class N2, 1577/1270nm, 20km, I-Temp

Semtech | EML | <2.5W | SC/UPC
SGD 324.82 (Incl. GST)
Customized GPON OLT SFP, Class D, 1490/1310nm, 20km, I-Temp

Customized GPON OLT SFP, Class D, 1490/1310nm, 20km, I-Temp

DFB | <2W | 2.5G/1.25G | SC/UPC
SGD 107.91 (Incl. GST)
Customized GPON OLT SFP, Class C+, 1490/1310nm, 20km, I-Temp

Customized GPON OLT SFP, Class C+, 1490/1310nm, 20km, I-Temp

DFB | <1.5W | 2.5G/1.25G | SC/UPC
SGD 91.56 (Incl. GST)
Customized GPON OLT SFP, Class B+, 1490/1310nm, 20km, I-Temp

Customized GPON OLT SFP, Class B+, 1490/1310nm, 20km, I-Temp

DFB | <1.5W | 2.5G/1.25G | SC/APC
SGD 76.30 (Incl. GST)
  • 1
  • 2