FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Router, Security, NPB
Categories
Comparison
23 Results
Sort by:
Sort by: Popularity
NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

5 Gbps FW Throughput
800 Mbps TP Throughput
Desktop
SGD 1,228.43 (Incl. GST)
NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

10 Gbps FW Throughput
2 Gbps TP Throughput
1U Rackmount
SGD 5,057.60 (Incl. GST)
NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

20 Gbps FW Throughput
3 Gbps TP Throughput
1U Rackmount
SGD 7,578.77 (Incl. GST)
T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring
Hot

T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring

HD 720G
1.44Tbps
1071.4 Mpps
700ns Latency
SGD 13,212.98 (Incl. GST)
T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 440G
880 Gbps
540Mpps
660ns Latency
SGD 8,372.29 (Incl. GST)
T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 3200G
6.4 Tbps
3571Mpps
700ns Latency
SGD 30,663.88 (Incl. GST)
T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring
Hot

T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring

HD 1280G
2.56Tbps
1905Mpps
700ns Latency
SGD 19,828.19 (Incl. GST)
License for NSG-2230, Renewal 1 Year
2-Year+NaN

License for NSG-2230, Renewal 1 Year

Hardware Maintenance
Software Update
ID Library
SGD 247.43 (Incl. GST)
In Stock
License for NSG-3230, Renewal 1 Year
2-Year+NaN

License for NSG-3230, Renewal 1 Year

Hardware Maintenance
Software Update
ID Library
SGD 1,010.43 (Incl. GST)
In Stock
License for NSG-5220, Renewal 1 Year
2-Year+NaN

License for NSG-5220, Renewal 1 Year

Hardware Maintenance
Software Update
ID Library
SGD 1,508.56 (Incl. GST)
In Stock
BDL1 Bundle for NSG-2230 Subscription Services,1 Year
2-Year3-Year+NaN

BDL1 Bundle for NSG-2230 Subscription Services,1 Year

IPS
AV
Qos
URL
SGD 295.39 (Incl. GST)
In Stock
  • 1
  • 2
Router, Security, NPB
Categories
Stock Status
Filter
23 Results
Sort by:
Sort by: Popularity
NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

5 Gbps FW Throughput
800 Mbps TP Throughput
Desktop
SGD 1,228.43 (Incl. GST)
NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

10 Gbps FW Throughput
2 Gbps TP Throughput
1U Rackmount
SGD 5,057.60 (Incl. GST)
NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

20 Gbps FW Throughput
3 Gbps TP Throughput
1U Rackmount
SGD 7,578.77 (Incl. GST)
T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring
Hot

T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring

HD 720G
1.44Tbps
1071.4 Mpps
700ns Latency
SGD 13,212.98 (Incl. GST)
T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 440G
880 Gbps
540Mpps
660ns Latency
SGD 8,372.29 (Incl. GST)
T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 3200G
6.4 Tbps
3571Mpps
700ns Latency
SGD 30,663.88 (Incl. GST)
T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring
Hot

T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring

HD 1280G
2.56Tbps
1905Mpps
700ns Latency
SGD 19,828.19 (Incl. GST)
License for NSG-2230, Renewal 1 Year

License for NSG-2230, Renewal 1 Year

Hardware Maintenance
Software Update
ID Library
SGD 247.43 (Incl. GST)
In Stock
License for NSG-3230, Renewal 1 Year

License for NSG-3230, Renewal 1 Year

Hardware Maintenance
Software Update
ID Library
SGD 1,010.43 (Incl. GST)
In Stock
License for NSG-5220, Renewal 1 Year

License for NSG-5220, Renewal 1 Year

Hardware Maintenance
Software Update
ID Library
SGD 1,508.56 (Incl. GST)
In Stock
BDL1 Bundle for NSG-2230 Subscription Services,1 Year

BDL1 Bundle for NSG-2230 Subscription Services,1 Year

IPS
AV
Qos
URL
SGD 295.39 (Incl. GST)
In Stock
  • 1
  • 2