FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
OSFP 400G/800G/1.6T
Comparison
20 Results
Sort by:
Sort by: Popularity
1.6T OSFP Close Top Passive Direct Attach Copper Twinax Cable, 1m (3ft)
New
0.5m (2ft)+NaN+NaN

1.6T OSFP Close Top Passive Direct Attach Copper Twinax Cable, 1m (3ft)

≤0.1W
60mm
27AWG
SGD 777.17 (Incl. GST)
OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC Module, NVIDIA (Ethernet)
H3CGeneric+NaN+NaN

OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC Module, NVIDIA (Ethernet)

100G PAM4
Ethernet
Broadcom
≤14W
VCSEL
2x 400G-SR4
2× MTP-12
MMF
SGD 1,243.69 (Incl. GST)
OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC Module, Arista
JuniperNVIDIA (Ethernet)H3CGeneric+NaN+NaN

OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC Module, Arista

100G PAM4
Ethernet
Broadcom 7nm DSP
≤16.5W
EML
2x 400G-DR4
8x 100G-DR
2x MTP-12
SMF
SGD 1,866.08 (Incl. GST)
OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual Duplex LC/UPC Module, Arista
JuniperNVIDIA (Ethernet)H3CGeneric+NaN+NaN

OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual Duplex LC/UPC Module, Arista

100G PAM4
Ethernet
Broadcom 7nm DSP
≤16.5W
EML
2x 400G-FR4
2x LC-Duplex
SMF
SGD 2,333.69 (Incl. GST)
OSFP 800G LR8 Finned Top 2x LR4 1310nm 10km Dual Duplex LC/UPC Module, Generic
AristaJuniper+NaN+NaN

OSFP 800G LR8 Finned Top 2x LR4 1310nm 10km Dual Duplex LC/UPC Module, Generic

100G PAM4
Ethernet
Broadcom 7nm DSP
≤18W
EML
2x 400G-LR4
2x LC-Duplex
SMF
SGD 3,890.21 (Incl. GST)
OSFP 800G PLR8 Finned Top 1310nm 10km MPO-16/APC Module, Arista
+NaN+NaN

OSFP 800G PLR8 Finned Top 1310nm 10km MPO-16/APC Module, Arista

100G PAM4
Ethernet
Broadcom 7nm DSP
≤16.5W
EML
2x 400G-PLR4
8x 100G-LR
MTP-16
SMF
SGD 3,890.21 (Incl. GST)
OSFP 800G PLR8 Finned Top 1310nm 10km Dual MPO-12/APC Module, Arista
Generic+NaN+NaN

OSFP 800G PLR8 Finned Top 1310nm 10km Dual MPO-12/APC Module, Arista

100G PAM4
Ethernet
Broadcom 7nm DSP
≤16.5W
EML
2x 400G-PLR4
8x 100G-LR
2x MTP-12
SMF
SGD 3,890.21 (Incl. GST)
OSFP 400GBASE-SR8 Finned Top 850nm 100m Module, Generic
Arista+NaN+NaN

OSFP 400GBASE-SR8 Finned Top 850nm 100m Module, Generic

Marvell
Avago VCSEL
BOX
≤ 10W
MTP-16
MMF
SGD 931.95 (Incl. GST)
OSFP 400GBASE-DR4  Finned Top 1310nm 500m Module, Generic
Hot
Arista+NaN+NaN

OSFP 400GBASE-DR4 Finned Top 1310nm 500m Module, Generic

Broadcom 7nm DSP
Broadcom DFB
SiPh-Based
< 10W
MTP-12
SMF
4x 100G-DR
SGD 1,710.21 (Incl. GST)
800G OSFP Finned Top Passive Direct Attach Copper Twinax Cable, 1.5m (5ft)
3m (10ft)2m (7ft)1m (3ft)0.5m (2ft)+NaN+NaN

800G OSFP Finned Top Passive Direct Attach Copper Twinax Cable, 1.5m (5ft)

≤0.1W
40.5mm
28AWG
SGD 262.69 (Incl. GST)
800G OSFP Finned Top to 2x 400G OSFP Finned Top Passive Breakout DAC, 1.5m (5ft)
1m (3ft)0.5m (2ft)+NaN+NaN

800G OSFP Finned Top to 2x 400G OSFP Finned Top Passive Breakout DAC, 1.5m (5ft)

≤0.1W
40.4mm
<28AWG
SGD 371.69 (Incl. GST)
800G OSFP Finned Top to 2x 400G OSFP Flat Top Passive Breakout DAC, 2m (7ft)
1.5m (5ft)1m (3ft)0.5m (2ft)+NaN+NaN

800G OSFP Finned Top to 2x 400G OSFP Flat Top Passive Breakout DAC, 2m (7ft)

≤0.1W
40.5mm
28AWG
Twinax
SGD 371.69 (Incl. GST)
  • 1
  • 2
OSFP 400G/800G/1.6T
Data Rate
Product Type
Filter
20 Results
Sort by:
Sort by: Popularity
OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC Module, NVIDIA (Ethernet)

OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC Module, NVIDIA (Ethernet)

100G PAM4
Ethernet
Broadcom
≤14W
VCSEL
2x 400G-SR4
2× MTP-12
MMF
SGD 1,243.69 (Incl. GST)
OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC Module, Arista

OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC Module, Arista

100G PAM4
Ethernet
Broadcom 7nm DSP
≤16.5W
EML
2x 400G-DR4
8x 100G-DR
2x MTP-12
SMF
SGD 1,866.08 (Incl. GST)
OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual Duplex LC/UPC Module, Arista

OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual Duplex LC/UPC Module, Arista

100G PAM4
Ethernet
Broadcom 7nm DSP
≤16.5W
EML
2x 400G-FR4
2x LC-Duplex
SMF
SGD 2,333.69 (Incl. GST)
OSFP 800G LR8 Finned Top 2x LR4 1310nm 10km Dual Duplex LC/UPC Module, Generic

OSFP 800G LR8 Finned Top 2x LR4 1310nm 10km Dual Duplex LC/UPC Module, Generic

100G PAM4
Ethernet
Broadcom 7nm DSP
≤18W
EML
2x 400G-LR4
2x LC-Duplex
SMF
SGD 3,890.21 (Incl. GST)
OSFP 800G PLR8 Finned Top 1310nm 10km MPO-16/APC Module, Arista

OSFP 800G PLR8 Finned Top 1310nm 10km MPO-16/APC Module, Arista

100G PAM4
Ethernet
Broadcom 7nm DSP
≤16.5W
EML
2x 400G-PLR4
8x 100G-LR
MTP-16
SMF
SGD 3,890.21 (Incl. GST)
OSFP 800G PLR8 Finned Top 1310nm 10km Dual MPO-12/APC Module, Arista

OSFP 800G PLR8 Finned Top 1310nm 10km Dual MPO-12/APC Module, Arista

100G PAM4
Ethernet
Broadcom 7nm DSP
≤16.5W
EML
2x 400G-PLR4
8x 100G-LR
2x MTP-12
SMF
SGD 3,890.21 (Incl. GST)
OSFP 400GBASE-SR8 Finned Top 850nm 100m Module, Generic

OSFP 400GBASE-SR8 Finned Top 850nm 100m Module, Generic

Marvell
Avago VCSEL
BOX
≤ 10W
MTP-16
MMF
SGD 931.95 (Incl. GST)
OSFP 400GBASE-DR4  Finned Top 1310nm 500m Module, Generic
Hot

OSFP 400GBASE-DR4 Finned Top 1310nm 500m Module, Generic

Broadcom 7nm DSP
Broadcom DFB
SiPh-Based
< 10W
MTP-12
SMF
4x 100G-DR
SGD 1,710.21 (Incl. GST)
  • 1
  • 2