FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
Ethernet Transceiver
Ethernet Transceiver
Comparison
20 Results
Sort by:
Sort by: Popularity
OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC Module, NVIDIA (Ethernet)
+NaN

OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC Module, NVIDIA (Ethernet)

Ethernet
100G PAM4
Broadcom 7nm DSP
≤15W
SGD 1,243.69 (Incl. GST)
OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC Module, NVIDIA (Ethernet)
Hot
+NaN

OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC Module, NVIDIA (Ethernet)

Ethernet
100G PAM4
Broadcom 7nm DSP
≤16.5W
SGD 1,866.08 (Incl. GST)
OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual Duplex LC/UPC Module, NVIDIA (Ethernet)
+NaN

OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual Duplex LC/UPC Module, NVIDIA (Ethernet)

Ethernet
100G PAM4
Broadcom 7nm DSP
≤16.5W
SGD 2,333.69 (Incl. GST)
QSFP112 400GBASE-SR4 850nm 50m Module, NVIDIA (Ethernet)
New
+NaN

QSFP112 400GBASE-SR4 850nm 50m Module, NVIDIA (Ethernet)

Broadcom 7nm DSP
Broadcom VCSEL
BOX
≤ 9W
MTP-12
MMF
SGD 1,399.56 (Incl. GST)
QSFP112 400GBASE-DR4 1310nm 500m Module, NVIDIA (Ethernet)
New
+NaN

QSFP112 400GBASE-DR4 1310nm 500m Module, NVIDIA (Ethernet)

Macom
Broadcom EML
≤ 10W
MTP-12
SMF
SGD 1,399.56 (Incl. GST)
QSFP112 400GBASE-XDR4 1310nm 2km Module, NVIDIA (Ethernet)
New
+NaN

QSFP112 400GBASE-XDR4 1310nm 2km Module, NVIDIA (Ethernet)

Marvell 6nm DSP
EML
≤ 10W
MTP-12
SMF
SGD 2,177.82 (Incl. GST)
QSFP112 400GBASE-FR4 1310nm 2km Module, NVIDIA (Ethernet)
New
+NaN

QSFP112 400GBASE-FR4 1310nm 2km Module, NVIDIA (Ethernet)

Inphi 6nm DSP
Lumentum EML
≤ 10W
Duplex LC
SMF
SGD 2,021.95 (Incl. GST)
QSFP-DD 400GBASE-SR4 850nm 100m Module, NVIDIA (Ethernet)
Hot
+NaN

QSFP-DD 400GBASE-SR4 850nm 100m Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Maxlinear
≤8W
SGD 1,025.69 (Incl. GST)
QSFP-DD 400GBASE-SR4.2 850nm 100m Module, NVIDIA (Ethernet)
+NaN

QSFP-DD 400GBASE-SR4.2 850nm 100m Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Inphi DSP
≤12W
SGD 1,990.34 (Incl. GST)
QSFP-DD 400GBASE-SR8 850nm 100m Module, NVIDIA (Ethernet)
+NaN

QSFP-DD 400GBASE-SR8 850nm 100m Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Inphi DSP
≤10W
SGD 309.56 (Incl. GST)
QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, NVIDIA (Ethernet)
Hot
+NaN

QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Broadcom 7nm DSP
≤10W
SiPh-Based
SGD 931.95 (Incl. GST)
QSFP-DD 400GBASE-DR4 1310nm 500m Module, NVIDIA (Ethernet)
+NaN

QSFP-DD 400GBASE-DR4 1310nm 500m Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Inphi 7nm DSP
≤10W
SGD 777.17 (Incl. GST)
  • 1
  • 2
Home
Ethernet Transceiver
Ethernet Transceiver
Data Rate
Form Factor
Filter
20 Results
Sort by:
Sort by: Popularity
OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC Module, NVIDIA (Ethernet)

OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC Module, NVIDIA (Ethernet)

Ethernet
100G PAM4
Broadcom 7nm DSP
≤15W
SGD 1,243.69 (Incl. GST)
OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC Module, NVIDIA (Ethernet)
Hot

OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC Module, NVIDIA (Ethernet)

Ethernet
100G PAM4
Broadcom 7nm DSP
≤16.5W
SGD 1,866.08 (Incl. GST)
OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual Duplex LC/UPC Module, NVIDIA (Ethernet)

OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual Duplex LC/UPC Module, NVIDIA (Ethernet)

Ethernet
100G PAM4
Broadcom 7nm DSP
≤16.5W
SGD 2,333.69 (Incl. GST)
QSFP112 400GBASE-SR4 850nm 50m Module, NVIDIA (Ethernet)
New

QSFP112 400GBASE-SR4 850nm 50m Module, NVIDIA (Ethernet)

Broadcom 7nm DSP
Broadcom VCSEL
BOX
≤ 9W
MTP-12
MMF
SGD 1,399.56 (Incl. GST)
QSFP112 400GBASE-DR4 1310nm 500m Module, NVIDIA (Ethernet)
New

QSFP112 400GBASE-DR4 1310nm 500m Module, NVIDIA (Ethernet)

Macom
Broadcom EML
≤ 10W
MTP-12
SMF
SGD 1,399.56 (Incl. GST)
QSFP112 400GBASE-XDR4 1310nm 2km Module, NVIDIA (Ethernet)
New

QSFP112 400GBASE-XDR4 1310nm 2km Module, NVIDIA (Ethernet)

Marvell 6nm DSP
EML
≤ 10W
MTP-12
SMF
SGD 2,177.82 (Incl. GST)
QSFP112 400GBASE-FR4 1310nm 2km Module, NVIDIA (Ethernet)
New

QSFP112 400GBASE-FR4 1310nm 2km Module, NVIDIA (Ethernet)

Inphi 6nm DSP
Lumentum EML
≤ 10W
Duplex LC
SMF
SGD 2,021.95 (Incl. GST)
QSFP-DD 400GBASE-SR4 850nm 100m Module, NVIDIA (Ethernet)
Hot

QSFP-DD 400GBASE-SR4 850nm 100m Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Maxlinear
≤8W
SGD 1,025.69 (Incl. GST)
QSFP-DD 400GBASE-SR4.2 850nm 100m Module, NVIDIA (Ethernet)

QSFP-DD 400GBASE-SR4.2 850nm 100m Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Inphi DSP
≤12W
SGD 1,990.34 (Incl. GST)
QSFP-DD 400GBASE-SR8 850nm 100m Module, NVIDIA (Ethernet)

QSFP-DD 400GBASE-SR8 850nm 100m Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Inphi DSP
≤10W
SGD 309.56 (Incl. GST)
QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, NVIDIA (Ethernet)
Hot

QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Broadcom 7nm DSP
≤10W
SiPh-Based
SGD 931.95 (Incl. GST)
QSFP-DD 400GBASE-DR4 1310nm 500m Module, NVIDIA (Ethernet)

QSFP-DD 400GBASE-DR4 1310nm 500m Module, NVIDIA (Ethernet)

Ethernet
50G PAM4
Inphi 7nm DSP
≤10W
SGD 777.17 (Incl. GST)
  • 1
  • 2