FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
MTP®/MPO Harnesses
MTP®/MPO Harnesses
Comparison
10 Results
Sort by:
Sort by: Popularity
MTP®-8 F to LC Harness, 8F, OS2, OFNP, 0.35dB, Type B, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)+NaN

MTP®-8 F to LC Harness, 8F, OS2, OFNP, 0.35dB, Type B, 1m (3ft)

40G PLR4 to 10G LR
100G PSM4 to 25G LR
SGD 88.29 (Incl. GST)
MTP®-8 F to LC Harness, 8F, OM4, OFNP, 0.35dB, Type B, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)+NaN

MTP®-8 F to LC Harness, 8F, OM4, OFNP, 0.35dB, Type B, 1m (3ft)

40G SR4 to 10G SR
100G SR4 to 25G SR
SGD 66.49 (Incl. GST)
MTP®-16 F to LC Harness, 16F, OM4, OFNP, 0.35dB, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)10m (33ft)+NaN

MTP®-16 F to LC Harness, 16F, OM4, OFNP, 0.35dB, 1m (3ft)

400G SR8 to 50G SR
SGD 170.04 (Incl. GST)
MTP®-16 F to LC Harness, 16F, OS2, OFNP, 0.75dB, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)+NaN

MTP®-16 F to LC Harness, 16F, OS2, OFNP, 0.75dB, 1m (3ft)

800G XDR8 to 100G FR
SGD 232.17 (Incl. GST)
MTP®-8 F to MDC Harness, 8F, OS2, OFNP, 0.35dB, Type B, 1m (3ft)
2m (7ft)3m (10ft)+NaN

MTP®-8 F to MDC Harness, 8F, OS2, OFNP, 0.35dB, Type B, 1m (3ft)

400G DR4 to 400G DR4
SGD 232.17 (Incl. GST)
Customized MTP®-8 Harness, 8F, OS2, 0.35dB
OM3OM4+NaN

Customized MTP®-8 Harness, 8F, OS2, 0.35dB

40/100G Base-8 Cabling System
SGD 81.75 (Incl. GST)
Customized MTP®-12 Harness, 12F, OS2, 0.35dB
OM3OM4+NaN

Customized MTP®-12 Harness, 12F, OS2, 0.35dB

40/100G Base-12 Cabling System
SGD 94.83 (Incl. GST)
Customized MTP®-24 Harness, 24F, OS2, 0.35dB
OM3OM4+NaN

Customized MTP®-24 Harness, 24F, OS2, 0.35dB

40/100G Base-24 Cabling System
SGD 209.28 (Incl. GST)
Customized MPO-8 Harness, 8F, OS2, 0.35dB
OM4+NaN

Customized MPO-8 Harness, 8F, OS2, 0.35dB

40/100G Base-8 Cabling System
SGD 55.59 (Incl. GST)
Customized MPO-12 Harness, 12F, OS2, 0.35dB
OM4+NaN

Customized MPO-12 Harness, 12F, OS2, 0.35dB

40/100G Base-12 Cabling System
SGD 64.31 (Incl. GST)
Home
MTP®/MPO Harnesses
MTP®/MPO Harnesses
Fiber Type
Connector A, Interface
Filter
10 Results
Sort by:
Sort by: Popularity
MTP®-8 F to LC Harness, 8F, OS2, OFNP, 0.35dB, Type B, 1m (3ft)
Hot

MTP®-8 F to LC Harness, 8F, OS2, OFNP, 0.35dB, Type B, 1m (3ft)

40G PLR4 to 10G LR
100G PSM4 to 25G LR
SGD 88.29 (Incl. GST)
MTP®-8 F to LC Harness, 8F, OM4, OFNP, 0.35dB, Type B, 1m (3ft)
Hot

MTP®-8 F to LC Harness, 8F, OM4, OFNP, 0.35dB, Type B, 1m (3ft)

40G SR4 to 10G SR
100G SR4 to 25G SR
SGD 66.49 (Incl. GST)
Customized MTP®-8 Harness, 8F, OS2, 0.35dB

Customized MTP®-8 Harness, 8F, OS2, 0.35dB

40/100G Base-8 Cabling System
SGD 81.75 (Incl. GST)
Customized MTP®-12 Harness, 12F, OS2, 0.35dB

Customized MTP®-12 Harness, 12F, OS2, 0.35dB

40/100G Base-12 Cabling System
SGD 94.83 (Incl. GST)
Customized MTP®-24 Harness, 24F, OS2, 0.35dB

Customized MTP®-24 Harness, 24F, OS2, 0.35dB

40/100G Base-24 Cabling System
SGD 209.28 (Incl. GST)
Customized MPO-8 Harness, 8F, OS2, 0.35dB

Customized MPO-8 Harness, 8F, OS2, 0.35dB

40/100G Base-8 Cabling System
SGD 55.59 (Incl. GST)
Customized MPO-12 Harness, 12F, OS2, 0.35dB

Customized MPO-12 Harness, 12F, OS2, 0.35dB

40/100G Base-12 Cabling System
SGD 64.31 (Incl. GST)