FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
10G CWDM/DWDM SFP+
10G CWDM/DWDM SFP+
Comparison
21 Results
Sort by:
Sort by: Popularity
C17-C61 10G DWDM SFP+ 100GHz, 80km ZR, C21 Wavelength
Hot
C17C18C19C20C22C23C24C25C26C27C28C29C30C31C32C33C34C35C36C37C38C39C40C41C42C43C44C45C46C47C48C49C50C51C52C53C54C55C56C57C58C59C60C61+NaN

C17-C61 10G DWDM SFP+ 100GHz, 80km ZR, C21 Wavelength

Semtech
EML
BOX
≤1.6W
ITU
Duplex LC
SGD 497.04 (Incl. GST)
C17-C61 10G DWDM SFP+ 100GHz, 40km ER, C21 Wavelength
Hot
C17C18C19C20C22C23C24C25C26C27C28C29C30C31C32C33C34C35C36C37C38C39C40C41C42C43C44C45C46C47C48C49C50C51C52C53C54C55C56C57C58C59C60C61+NaN

C17-C61 10G DWDM SFP+ 100GHz, 40km ER, C21 Wavelength

Semtech
EML
BOX
≤1.6W
ITU
Duplex LC
SGD 403.30 (Incl. GST)
1470nm-1610nm 10G CWDM SFP+, 80km ZR, 1490nm Wavelength
Hot
1470nm1510nm1530nm1550nm1570nm1590nm1610nm+NaN

1470nm-1610nm 10G CWDM SFP+, 80km ZR, 1490nm Wavelength

Semtech
EML
BOX
≤2W
Duplex LC
SGD 604.95 (Incl. GST)
1470nm-1610nm 10G CWDM SFP+, 40km ER, 1470nm Wavelength
Hot
1490nm1510nm1530nm1550nm1570nm1590nm1610nm+NaN

1470nm-1610nm 10G CWDM SFP+, 40km ER, 1470nm Wavelength

Semtech
DFB
BOX
≤1W
Duplex LC
SGD 465.43 (Incl. GST)
1350nm-1610nm 10G CWDM SFP+, 10km LR, 1470nm Wavelength
Hot
1350nm1370nm1390nm1410nm1430nm1450nm1490nm1510nm1530nm1550nm1570nm1590nm1610nm+NaN

1350nm-1610nm 10G CWDM SFP+, 10km LR, 1470nm Wavelength

Semtech
DFB
≤1.5W
Duplex LC
SGD 185.30 (Incl. GST)
1270nm-1330nm 10G CWDM SFP+, 20km LR, 1330nm Wavelength
Hot
1270nm1290nm1310nm+NaN

1270nm-1330nm 10G CWDM SFP+, 20km LR, 1330nm Wavelength

Semtech
DFB
≤1.2W
Duplex LC
SGD 200.56 (Incl. GST)
1270nm-1330nm 10G CWDM SFP+, 10km LR, 1270nm Wavelength
Hot
1290nm1310nm1330nm+NaN

1270nm-1330nm 10G CWDM SFP+, 10km LR, 1270nm Wavelength

Semtech
DFB
≤1.5W
Duplex LC
SGD 185.30 (Incl. GST)
1270nm-1450nm 10G CWDM SFP+, 40km ER, 1270nm Wavelength
Hot
1290nm1310nm1330nm1350nm1370nm1390nm1410nm1430nm1450nm+NaN

1270nm-1450nm 10G CWDM SFP+, 40km ER, 1270nm Wavelength

Semtech
DFB
≤1.2W
Duplex LC
SGD 341.17 (Incl. GST)
1350nm-1450nm 10G CWDM SFP+, 20km LR, 1450nm Wavelength
Hot
1350nm1370nm1390nm1410nm1430nm+NaN

1350nm-1450nm 10G CWDM SFP+, 20km LR, 1450nm Wavelength

Semtech
DFB
≤1.2W
Duplex LC
SGD 356.43 (Incl. GST)
1470nm-1610nm 10G CWDM SFP+, 20km LR, 1470nm Wavelength
Hot
1490nm1510nm1530nm1550nm1570nm1590nm1610nm+NaN

1470nm-1610nm 10G CWDM SFP+, 20km LR, 1470nm Wavelength

Semtech
DFB
≤1.2W
Duplex LC
SGD 527.56 (Incl. GST)
C17-C61 10G DWDM SFP+ 100GHz, 80km ZR Industrial, C21 Wavelength
Hot
C17C18C19C20C22C23C24C25C26C27C28C29C30C31C32C33C34C35C36C37C38C39C40C41C42C43C44C45C46C47C48C49C50C51C52C53C54C55C56C57C58C59C60C61+NaN

C17-C61 10G DWDM SFP+ 100GHz, 80km ZR Industrial, C21 Wavelength

Semtech
EML
Industrial
≤1.8W
ITU
Duplex LC
SGD 559.17 (Incl. GST)
1270-1570nm 10G CWDM SFP+, 10km LR Industrial, 1310nm Wavelength
Hot
1270nm1290nm1330nm1350nm1370nm1390nm1410nm1430nm1450nm1470nm1490nm1510nm1530nm1550nm1570nm+NaN

1270-1570nm 10G CWDM SFP+, 10km LR Industrial, 1310nm Wavelength

DFB
≤1W
Industrial
Duplex LC
SGD 200.56 (Incl. GST)
  • 1
  • 2
Home
10G CWDM/DWDM SFP+
10G CWDM/DWDM SFP+
Distance
Type
Filter
21 Results
Sort by:
Sort by: Popularity
C17-C61 10G DWDM SFP+ 100GHz, 80km ZR, C21 Wavelength
Hot

C17-C61 10G DWDM SFP+ 100GHz, 80km ZR, C21 Wavelength

Semtech
EML
BOX
≤1.6W
ITU
Duplex LC
SGD 497.04 (Incl. GST)
C17-C61 10G DWDM SFP+ 100GHz, 40km ER, C21 Wavelength
Hot

C17-C61 10G DWDM SFP+ 100GHz, 40km ER, C21 Wavelength

Semtech
EML
BOX
≤1.6W
ITU
Duplex LC
SGD 403.30 (Incl. GST)
1470nm-1610nm 10G CWDM SFP+, 80km ZR, 1490nm Wavelength
Hot

1470nm-1610nm 10G CWDM SFP+, 80km ZR, 1490nm Wavelength

Semtech
EML
BOX
≤2W
Duplex LC
SGD 604.95 (Incl. GST)
1470nm-1610nm 10G CWDM SFP+, 40km ER, 1470nm Wavelength
Hot

1470nm-1610nm 10G CWDM SFP+, 40km ER, 1470nm Wavelength

Semtech
DFB
BOX
≤1W
Duplex LC
SGD 465.43 (Incl. GST)
1350nm-1610nm 10G CWDM SFP+, 10km LR, 1470nm Wavelength
Hot

1350nm-1610nm 10G CWDM SFP+, 10km LR, 1470nm Wavelength

Semtech
DFB
≤1.5W
Duplex LC
SGD 185.30 (Incl. GST)
1270nm-1330nm 10G CWDM SFP+, 20km LR, 1330nm Wavelength
Hot

1270nm-1330nm 10G CWDM SFP+, 20km LR, 1330nm Wavelength

Semtech
DFB
≤1.2W
Duplex LC
SGD 200.56 (Incl. GST)
1270nm-1330nm 10G CWDM SFP+, 10km LR, 1270nm Wavelength
Hot

1270nm-1330nm 10G CWDM SFP+, 10km LR, 1270nm Wavelength

Semtech
DFB
≤1.5W
Duplex LC
SGD 185.30 (Incl. GST)
1270nm-1450nm 10G CWDM SFP+, 40km ER, 1270nm Wavelength
Hot

1270nm-1450nm 10G CWDM SFP+, 40km ER, 1270nm Wavelength

Semtech
DFB
≤1.2W
Duplex LC
SGD 341.17 (Incl. GST)
1350nm-1450nm 10G CWDM SFP+, 20km LR, 1450nm Wavelength
Hot

1350nm-1450nm 10G CWDM SFP+, 20km LR, 1450nm Wavelength

Semtech
DFB
≤1.2W
Duplex LC
SGD 356.43 (Incl. GST)
1470nm-1610nm 10G CWDM SFP+, 20km LR, 1470nm Wavelength
Hot

1470nm-1610nm 10G CWDM SFP+, 20km LR, 1470nm Wavelength

Semtech
DFB
≤1.2W
Duplex LC
SGD 527.56 (Incl. GST)
C17-C61 10G DWDM SFP+ 100GHz, 80km ZR Industrial, C21 Wavelength
Hot

C17-C61 10G DWDM SFP+ 100GHz, 80km ZR Industrial, C21 Wavelength

Semtech
EML
Industrial
≤1.8W
ITU
Duplex LC
SGD 559.17 (Incl. GST)
1270-1570nm 10G CWDM SFP+, 10km LR Industrial, 1310nm Wavelength
Hot

1270-1570nm 10G CWDM SFP+, 10km LR Industrial, 1310nm Wavelength

DFB
≤1W
Industrial
Duplex LC
SGD 200.56 (Incl. GST)
  • 1
  • 2