FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
Custom Switches & Accessories
Custom Switches & Accessories
Comparison
12 Results
Sort by:
Sort by: Popularity
Customized S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE+ Switch

Customized S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE+ Switch

Broadcom
740W
Stacking
Airware Cloud
MPLS
SGD 2,985.12 (Incl. GST)
Customized S3410-24TS-P, 24 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x Combo SFP, L2+ Managed PoE+ Switch

Customized S3410-24TS-P, 24 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x Combo SFP, L2+ Managed PoE+ Switch

Broadcom
740W
Stacking
Airware Cloud
Hot-swap PSUs
SGD 1,739.25 (Incl. GST)
PI35A-1, 1-Port 10/100/1000M Gigabit PoE Injector

PI35A-1, 1-Port 10/100/1000M Gigabit PoE Injector

802.3af/at
35W / 52VDC
SGD 53.41 (Incl. GST)
Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P

Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P

500W
-48V to -60VDC
Hot-swappable
Redundant
SGD 760.82 (Incl. GST)
Hot-swappable AC Power Module 515W, for S5860-24XB-U

Hot-swappable AC Power Module 515W, for S5860-24XB-U

515W
100-240VAC
Hot-swappable
Redundant
SGD 527.56 (Incl. GST)
RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC)
Pure Bare Cooper
Data Center
SGD 10.79 (Incl. GST)
USB C to RJ45, 28AWG Blue Console Cable, 7ft (2m)

USB C to RJ45, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC)
Pure Bare Cooper
Data Center
SGD 22.89 (Incl. GST)
USB to RJ45, 28AWG Blue Console Cable, 7ft (2m)

USB to RJ45, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC)
Pure Bare Cooper
Data Center
SGD 22.89 (Incl. GST)
Home
Custom Switches & Accessories
Custom Switches & Accessories
Management
Protocols
Filter
12 Results
Sort by:
Sort by: Popularity
Customized S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE+ Switch

Customized S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE+ Switch

Broadcom
740W
Stacking
Airware Cloud
MPLS
SGD 2,985.12 (Incl. GST)
Customized S3410-24TS-P, 24 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x Combo SFP, L2+ Managed PoE+ Switch

Customized S3410-24TS-P, 24 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x Combo SFP, L2+ Managed PoE+ Switch

Broadcom
740W
Stacking
Airware Cloud
Hot-swap PSUs
SGD 1,739.25 (Incl. GST)
PI35A-1, 1-Port 10/100/1000M Gigabit PoE Injector

PI35A-1, 1-Port 10/100/1000M Gigabit PoE Injector

802.3af/at
35W / 52VDC
SGD 53.41 (Incl. GST)
Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P

Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P

500W
-48V to -60VDC
Hot-swappable
Redundant
SGD 760.82 (Incl. GST)
Hot-swappable AC Power Module 515W, for S5860-24XB-U

Hot-swappable AC Power Module 515W, for S5860-24XB-U

515W
100-240VAC
Hot-swappable
Redundant
SGD 527.56 (Incl. GST)
RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC)
Pure Bare Cooper
Data Center
SGD 10.79 (Incl. GST)
USB C to RJ45, 28AWG Blue Console Cable, 7ft (2m)

USB C to RJ45, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC)
Pure Bare Cooper
Data Center
SGD 22.89 (Incl. GST)
USB to RJ45, 28AWG Blue Console Cable, 7ft (2m)

USB to RJ45, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC)
Pure Bare Cooper
Data Center
SGD 22.89 (Incl. GST)