FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
Optical Transmission Custom
Optical Transmission Custom
Comparison
60 Results
Sort by:
Sort by: Popularity
Customized C17-C61 1000BASE-DWDM SFP 100GHz, 80km ZX
Hot

Customized C17-C61 1000BASE-DWDM SFP 100GHz, 80km ZX

DFB
≤1.5W
Duplex LC
SGD 356.43 (Incl. GST)
Customized C17-C61 10G DWDM SFP+ 100GHz, 80km ZR
Hot

Customized C17-C61 10G DWDM SFP+ 100GHz, 80km ZR

Semtech
EML
≤1.6W
ITU
Duplex LC
SGD 497.04 (Incl. GST)
Customized C17-C61 10G DWDM SFP+ 50GHz, 80km ZR
Hot

Customized C17-C61 10G DWDM SFP+ 50GHz, 80km ZR

EML
≤1.8W
Duplex LC
SGD 1,275.30 (Incl. GST)
Customized C-band Tunable 10G DWDM SFP+ 50GHz, 40km ER Industrial, 96 Channels

Customized C-band Tunable 10G DWDM SFP+ 50GHz, 40km ER Industrial, 96 Channels

Semtech
ILMZ
1529.16nm-1567.13nm
Tunable
Industrial
≤2.5W
Duplex LC
SGD 2,488.47 (Incl. GST)
Customized C-band Tunable 10G DWDM SFP+ 50GHz, 80km ZR Industrial, 96 Channels

Customized C-band Tunable 10G DWDM SFP+ 50GHz, 80km ZR Industrial, 96 Channels

Semtech
ILMZ
1529.16nm-1567.13nm
Tunable
Industrial
≤2.5W
Duplex LC
SGD 2,644.34 (Incl. GST)
Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZR

Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZR

1528.77nm-1567.13nm
≤18W
Tunable
CFEC
SGD 9,338.03 (Incl. GST)
Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZRP

Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZRP

1528.77nm-1567.13nm
≤22.5W
Tunable
FEC
SGD 12,451.07 (Incl. GST)
Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZRP

Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZRP

1528.77nm-1567.13nm
≤22.5W
Tunable
FEC
SGD 10,894.55 (Incl. GST)
Customized 1270nm-1610nm 10G CWDM SFP+, 10km LR
Hot

Customized 1270nm-1610nm 10G CWDM SFP+, 10km LR

DFB
≤1.5W
Duplex LC
SGD 185.30 (Incl. GST)
Customized 1270nm-1610nm 10G CWDM SFP+, 10km LR Industrial

Customized 1270nm-1610nm 10G CWDM SFP+, 10km LR Industrial

DFB
<1.2W
Industrial
Duplex LC
SGD 200.56 (Incl. GST)
  • 1
  • 2
  • 3
  • 4
  • 5
Home
Optical Transmission Custom
Optical Transmission Custom
Distance
Type
Filter
60 Results
Sort by:
Sort by: Popularity
Customized C17-C61 1000BASE-DWDM SFP 100GHz, 80km ZX
Hot

Customized C17-C61 1000BASE-DWDM SFP 100GHz, 80km ZX

DFB
≤1.5W
Duplex LC
SGD 356.43 (Incl. GST)
Customized C17-C61 10G DWDM SFP+ 100GHz, 80km ZR
Hot

Customized C17-C61 10G DWDM SFP+ 100GHz, 80km ZR

Semtech
EML
≤1.6W
ITU
Duplex LC
SGD 497.04 (Incl. GST)
Customized C17-C61 10G DWDM SFP+ 50GHz, 80km ZR
Hot

Customized C17-C61 10G DWDM SFP+ 50GHz, 80km ZR

EML
≤1.8W
Duplex LC
SGD 1,275.30 (Incl. GST)
Customized C-band Tunable 10G DWDM SFP+ 50GHz, 40km ER Industrial, 96 Channels

Customized C-band Tunable 10G DWDM SFP+ 50GHz, 40km ER Industrial, 96 Channels

Semtech
ILMZ
1529.16nm-1567.13nm
Tunable
Industrial
≤2.5W
Duplex LC
SGD 2,488.47 (Incl. GST)
Customized C-band Tunable 10G DWDM SFP+ 50GHz, 80km ZR Industrial, 96 Channels

Customized C-band Tunable 10G DWDM SFP+ 50GHz, 80km ZR Industrial, 96 Channels

Semtech
ILMZ
1529.16nm-1567.13nm
Tunable
Industrial
≤2.5W
Duplex LC
SGD 2,644.34 (Incl. GST)
Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZR

Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZR

1528.77nm-1567.13nm
≤18W
Tunable
CFEC
SGD 9,338.03 (Incl. GST)
Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZRP

Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZRP

1528.77nm-1567.13nm
≤22.5W
Tunable
FEC
SGD 12,451.07 (Incl. GST)
Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZRP

Customized C-band Coherent 400G DWDM QSFP-DD DCO, 120km ZRP

1528.77nm-1567.13nm
≤22.5W
Tunable
FEC
SGD 10,894.55 (Incl. GST)
Customized 1270nm-1610nm 10G CWDM SFP+, 10km LR
Hot

Customized 1270nm-1610nm 10G CWDM SFP+, 10km LR

DFB
≤1.5W
Duplex LC
SGD 185.30 (Incl. GST)
Customized 1270nm-1610nm 10G CWDM SFP+, 10km LR Industrial

Customized 1270nm-1610nm 10G CWDM SFP+, 10km LR Industrial

DFB
<1.2W
Industrial
Duplex LC
SGD 200.56 (Incl. GST)
  • 1
  • 2
  • 3
  • 4
  • 5