FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Cable Managers
Categories
Comparison
33 Results
Sort by:
Sort by: Popularity
Horizontal Single Sided Cable Manager, 1RU, Finger Duct
Hot
2U 3.43" Depth+NaN

Horizontal Single Sided Cable Manager, 1RU, Finger Duct

ABS
3.43" Depth
EIA 19" Rack/Cabinet
SGD 21.80 (Incl. GST)
Horizontal Single Sided Cable Manager, 0RU, 5 Snap-in D-Rings
Hot

Horizontal Single Sided Cable Manager, 0RU, 5 Snap-in D-Rings

Steel
4.29" Depth
EIA 19" Rack/Cabinet
SGD 57.77 (Incl. GST)
Blanking Pass Through Panel, 1RU, Brush Strip
Hot

Blanking Pass Through Panel, 1RU, Brush Strip

Steel
0.37" Depth
EIA 19" Rack/Cabinet
SGD 31.61 (Incl. GST)
Horizontal Pass-Thru Cable Manager, 1RU, 4 D-rings & Brush Strip
Hot

Horizontal Pass-Thru Cable Manager, 1RU, 4 D-rings & Brush Strip

Steel
3.46" Depth
EIA 19" Rack/Cabinet
SGD 33.79 (Incl. GST)
Horizontal Single Sided Cable Manager, 1RU, D-Rings & Side Rings
Hot

Horizontal Single Sided Cable Manager, 1RU, D-Rings & Side Rings

Steel
3.46" Depth
EIA 19" Rack Rails
SGD 28.34 (Incl. GST)
Horizontal Cable Lacer Bar, 0RU, L-Shaped with 4.02" Offset, 5pcs/Pack
Hot

Horizontal Cable Lacer Bar, 0RU, L-Shaped with 4.02" Offset, 5pcs/Pack

Steel
4.02" Depth
EIA 19" Rack/Cabinet
SGD 57.77 (Incl. GST)
Vertical Single Sided Cable Manager, 45RU, Bend Radius Finger
Hot
12" Depth+NaN

Vertical Single Sided Cable Manager, 45RU, Bend Radius Finger

ABS
6.5" Depth
EIA Rack
SGD 149.33 (Incl. GST)
Horizontal Single Sided Cable Manager, 1RU, 5 D-Rings
Hot
3.37" Depth+NaN

Horizontal Single Sided Cable Manager, 1RU, 5 D-Rings

Steel
3.01" Depth
EIA 19" Rack/Cabinet
SGD 21.80 (Incl. GST)
Vertical D-Ring for Cable Manager, 1RU, 1 PC/Pack
3'' Width+NaN

Vertical D-Ring for Cable Manager, 1RU, 1 PC/Pack

Metal
3.15" Depth
EIA Rack/Cabinet
SGD 4.36 (Incl. GST)
Vertical Single Sided Cable Manager, 5RU, Bend Radius Finger

Vertical Single Sided Cable Manager, 5RU, Bend Radius Finger

ABS
3" Depth
EIA 19" Rack/Cabinet
SGD 10.25 (Incl. GST)
  • 1
  • 2
  • 3
Cable Managers
Categories
33 Results
Sort by:
Sort by: Popularity
Horizontal Single Sided Cable Manager, 1RU, Finger Duct
Hot

Horizontal Single Sided Cable Manager, 1RU, Finger Duct

ABS
3.43" Depth
EIA 19" Rack/Cabinet
SGD 21.80 (Incl. GST)
Horizontal Single Sided Cable Manager, 0RU, 5 Snap-in D-Rings
Hot

Horizontal Single Sided Cable Manager, 0RU, 5 Snap-in D-Rings

Steel
4.29" Depth
EIA 19" Rack/Cabinet
SGD 57.77 (Incl. GST)
Blanking Pass Through Panel, 1RU, Brush Strip
Hot

Blanking Pass Through Panel, 1RU, Brush Strip

Steel
0.37" Depth
EIA 19" Rack/Cabinet
SGD 31.61 (Incl. GST)
Horizontal Pass-Thru Cable Manager, 1RU, 4 D-rings & Brush Strip
Hot

Horizontal Pass-Thru Cable Manager, 1RU, 4 D-rings & Brush Strip

Steel
3.46" Depth
EIA 19" Rack/Cabinet
SGD 33.79 (Incl. GST)
Horizontal Single Sided Cable Manager, 1RU, D-Rings & Side Rings
Hot

Horizontal Single Sided Cable Manager, 1RU, D-Rings & Side Rings

Steel
3.46" Depth
EIA 19" Rack Rails
SGD 28.34 (Incl. GST)
Horizontal Cable Lacer Bar, 0RU, L-Shaped with 4.02" Offset, 5pcs/Pack
Hot

Horizontal Cable Lacer Bar, 0RU, L-Shaped with 4.02" Offset, 5pcs/Pack

Steel
4.02" Depth
EIA 19" Rack/Cabinet
SGD 57.77 (Incl. GST)
Horizontal Single Sided Cable Manager, 1RU, 5 D-Rings
Hot

Horizontal Single Sided Cable Manager, 1RU, 5 D-Rings

Steel
3.01" Depth
EIA 19" Rack/Cabinet
SGD 21.80 (Incl. GST)
Vertical D-Ring for Cable Manager, 1RU, 1 PC/Pack

Vertical D-Ring for Cable Manager, 1RU, 1 PC/Pack

Metal
3.15" Depth
EIA Rack/Cabinet
SGD 4.36 (Incl. GST)
Vertical Single Sided Cable Manager, 5RU, Bend Radius Finger

Vertical Single Sided Cable Manager, 5RU, Bend Radius Finger

ABS
3" Depth
EIA 19" Rack/Cabinet
SGD 10.25 (Incl. GST)
  • 1
  • 2
  • 3