FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
Basic Rack PDUs
Basic Rack PDUs
Comparison
5 Results
Sort by:
Sort by: Popularity
Single-Phase Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug

Single-Phase Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug

10A/120V | 10ft (3m) | 1.2kW | 1U
SGD 153.69 (Incl. GST)
Single-Phase Basic PDU, 6 C13 & 2 C19 Outlets, IEC320 C20 Plug

Single-Phase Basic PDU, 6 C13 & 2 C19 Outlets, IEC320 C20 Plug

16A/120V | 10ft (3m) | 3.68kW | 1U
SGD 153.69 (Incl. GST)
Single-Phase Basic PDU, 21 C13 & 6 C19 Outlets, IEC309 63A 2P + E Plug

Single-Phase Basic PDU, 21 C13 & 6 C19 Outlets, IEC309 63A 2P + E Plug

60A/230V | 10ft (3m) | 13.8kW | 0U
SGD 777.17 (Incl. GST)
3-Phase Basic PDU, 36 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug

3-Phase Basic PDU, 36 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug

32A/400V | 3ft (0.9m) | 17.6kW | 0U
SGD 777.17 (Incl. GST)
Home
Basic Rack PDUs
Basic Rack PDUs
Stock Status
Phase
Filter
5 Results
Sort by:
Sort by: Popularity
Single-Phase Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug

Single-Phase Basic PDU, 8 IEC320 C13 Outlets, IEC320 C14 Plug

10A/120V | 10ft (3m) | 1.2kW | 1U
SGD 153.69 (Incl. GST)
Single-Phase Basic PDU, 6 C13 & 2 C19 Outlets, IEC320 C20 Plug

Single-Phase Basic PDU, 6 C13 & 2 C19 Outlets, IEC320 C20 Plug

16A/120V | 10ft (3m) | 3.68kW | 1U
SGD 153.69 (Incl. GST)
Single-Phase Basic PDU, 21 C13 & 6 C19 Outlets, IEC309 63A 2P + E Plug

Single-Phase Basic PDU, 21 C13 & 6 C19 Outlets, IEC309 63A 2P + E Plug

60A/230V | 10ft (3m) | 13.8kW | 0U
SGD 777.17 (Incl. GST)
3-Phase Basic PDU, 36 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug

3-Phase Basic PDU, 36 C13 & 6 C19 Outlets, IEC309 32A 3P + N + E Plug

32A/400V | 3ft (0.9m) | 17.6kW | 0U
SGD 777.17 (Incl. GST)