FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Wireless & Access
Categories
Comparison
73 Results
Sort by:
Sort by: Popularity
GPON ONU Stick with MAC SFP, Class B+, 1310/1490nm, 20km, I-Temp
Hot
+NaN

GPON ONU Stick with MAC SFP, Class B+, 1310/1490nm, 20km, I-Temp

Maxlinear MAC
DFB
<2W
1.25G/2.5G
SC/APC
SGD 91.56 (Incl. GST)
GPON OLT SFP, Class B+, 1490/1310nm, 20km
Hot
FS+NaN

GPON OLT SFP, Class B+, 1490/1310nm, 20km

DFB
<1.5W
2.5G/1.25G
SC/UPC
SGD 69.76 (Incl. GST)
GPON OLT SFP, Class C+, 1490/1310nm, 20km
Hot
FS+NaN

GPON OLT SFP, Class C+, 1490/1310nm, 20km

DFB
<1.5W
2.5G/1.25G
SC/UPC
SGD 86.11 (Incl. GST)
10GBASE-LR SFP+ 1310nm 10km Industrial Module, Ericsson
Hot
NOKIA+NaN

10GBASE-LR SFP+ 1310nm 10km Industrial Module, Ericsson

4G Wireless
DML(DFB)
≤1W
Duplex LC
SMF
SGD 43.60 (Incl. GST)
XGSPON ONU Stick with MAC SFP+, Class N1, 1270/1577nm, I-Temp
Hot
+NaN

XGSPON ONU Stick with MAC SFP+, Class N1, 1270/1577nm, I-Temp

Cortina
Macom M2180
<2.1W
10G/10G
SC/APC
SGD 324.82 (Incl. GST)
XGSPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp
Hot
+NaN

XGSPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp

Semtech
EML
<2W
10G/10G
SC/UPC
SGD 107.91 (Incl. GST)
10GBASE-LRL SFP+ 1310nm 2km Industrial Module, Ericsson
Hot
NOKIA+NaN

10GBASE-LRL SFP+ 1310nm 2km Industrial Module, Ericsson

4G Wireless
DML(FP)
≤1.2W
Duplex LC
SMF
SGD 42.51 (Incl. GST)
XGPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp
Hot
+NaN

XGPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp

Semtech
DFB
<1.5W
2.5G/10G
SC/APC
SGD 61.04 (Incl. GST)
SFP28 25GBASE-LR 1310nm 2km Industrial Module, Ericsson
Hot
NOKIA+NaN

SFP28 25GBASE-LR 1310nm 2km Industrial Module, Ericsson

5G Wireless
Semtech
DFB
≤1W
eCPRI
Industrial
ITU C20-C60
Duplex LC
SMF
SGD 91.56 (Incl. GST)
GPON ONU SFP, Class B+, 1310/1490nm, 20km, I-Temp
Hot
+NaN

GPON ONU SFP, Class B+, 1310/1490nm, 20km, I-Temp

Semtech
DFB
<1W
1.25G/2.5G
SC/APC
SGD 46.87 (Incl. GST)
10G EPON ONU SFP+, Class PR30, 1270/1577nm, 20km
Hot
+NaN

10G EPON ONU SFP+, Class PR30, 1270/1577nm, 20km

DFB
<2W
10G/10G
SC/UPC
SGD 107.91 (Incl. GST)
  • 1
  • 2
  • 3
  • 4
  • 5
  • ···
  • 7
Wireless & Access
Categories
Type
Wavelength
Filter
73 Results
Sort by:
Sort by: Popularity
GPON ONU Stick with MAC SFP, Class B+, 1310/1490nm, 20km, I-Temp
Hot

GPON ONU Stick with MAC SFP, Class B+, 1310/1490nm, 20km, I-Temp

Maxlinear MAC
DFB
<2W
1.25G/2.5G
SC/APC
SGD 91.56 (Incl. GST)
GPON OLT SFP, Class B+, 1490/1310nm, 20km
Hot

GPON OLT SFP, Class B+, 1490/1310nm, 20km

DFB
<1.5W
2.5G/1.25G
SC/UPC
SGD 69.76 (Incl. GST)
GPON OLT SFP, Class C+, 1490/1310nm, 20km
Hot

GPON OLT SFP, Class C+, 1490/1310nm, 20km

DFB
<1.5W
2.5G/1.25G
SC/UPC
SGD 86.11 (Incl. GST)
10GBASE-LR SFP+ 1310nm 10km Industrial Module, Ericsson
Hot

10GBASE-LR SFP+ 1310nm 10km Industrial Module, Ericsson

4G Wireless
DML(DFB)
≤1W
Duplex LC
SMF
SGD 43.60 (Incl. GST)
XGSPON ONU Stick with MAC SFP+, Class N1, 1270/1577nm, I-Temp
Hot

XGSPON ONU Stick with MAC SFP+, Class N1, 1270/1577nm, I-Temp

Cortina
Macom M2180
<2.1W
10G/10G
SC/APC
SGD 324.82 (Incl. GST)
XGSPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp
Hot

XGSPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp

Semtech
EML
<2W
10G/10G
SC/UPC
SGD 107.91 (Incl. GST)
10GBASE-LRL SFP+ 1310nm 2km Industrial Module, Ericsson
Hot

10GBASE-LRL SFP+ 1310nm 2km Industrial Module, Ericsson

4G Wireless
DML(FP)
≤1.2W
Duplex LC
SMF
SGD 42.51 (Incl. GST)
XGPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp
Hot

XGPON ONU SFP+, Class N2, 1270/1577nm, 20km, I-Temp

Semtech
DFB
<1.5W
2.5G/10G
SC/APC
SGD 61.04 (Incl. GST)
SFP28 25GBASE-LR 1310nm 2km Industrial Module, Ericsson
Hot

SFP28 25GBASE-LR 1310nm 2km Industrial Module, Ericsson

5G Wireless
Semtech
DFB
≤1W
eCPRI
Industrial
ITU C20-C60
Duplex LC
SMF
SGD 91.56 (Incl. GST)
GPON ONU SFP, Class B+, 1310/1490nm, 20km, I-Temp
Hot

GPON ONU SFP, Class B+, 1310/1490nm, 20km, I-Temp

Semtech
DFB
<1W
1.25G/2.5G
SC/APC
SGD 46.87 (Incl. GST)
10G EPON ONU SFP+, Class PR30, 1270/1577nm, 20km
Hot

10G EPON ONU SFP+, Class PR30, 1270/1577nm, 20km

DFB
<2W
10G/10G
SC/UPC
SGD 107.91 (Incl. GST)
  • 1
  • 2
  • 3
  • 4
  • 5
  • ···
  • 7