FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
200G/400G CFP2
200G/400G CFP2
Comparison
6 Results
Sort by:
Sort by: Popularity
CFP2-DCO 400G Tunable Digital Coherent 80km Module
Hot

CFP2-DCO 400G Tunable Digital Coherent 80km Module

Transmission
QPSK/8-QAM/16-QAM
FEC
≤25W
Tunable
SGD 14,256.11 (Incl. GST)
QSFP-DD 400GBASE-ZR DWDM Tunable Coherent ≤120km Module, Cisco
Hot

QSFP-DD 400GBASE-ZR DWDM Tunable Coherent ≤120km Module, Cisco

Transmission
≤18W
Tunable
Duplex LC
SMF
SGD 9,338.03 (Incl. GST)
CFP2-DCO 200G Tunable Digital Coherent 80km Module
Hot

CFP2-DCO 200G Tunable Digital Coherent 80km Module

Transmission
QPSK/8-QAM/16-QAM
FEC
≤23W
Tunable
SGD 10,535.94 (Incl. GST)
 CFP2 DCO 200G/400G DWDM Tunable Coherent 80km Module, Generic

CFP2 DCO 200G/400G DWDM Tunable Coherent 80km Module, Generic

Acacia
ITLA
Transmission
≤25W
Duplex LC
SMF
SGD 17,120.63 (Incl. GST)
CFP2 DCO 100G/200G DWDM Tunable  50GHz 80km Module, Generic

CFP2 DCO 100G/200G DWDM Tunable 50GHz 80km Module, Generic

Acacia
ITLA
Transmission
≤23W
Duplex LC
SMF
SGD 14,007.59 (Incl. GST)
CFP2-DCO 100G/200G Tunable Digital  Coherent 80km Module, C15 Wavelength

CFP2-DCO 100G/200G Tunable Digital Coherent 80km Module, C15 Wavelength

Transmission
QPSK/8-QAM/16-QAM
FEC
4-5W
CH13-CH60
SGD 18,209.54 (Incl. GST)
Home
200G/400G CFP2
200G/400G CFP2
Stock Status
Filter
6 Results
Sort by:
Sort by: Popularity
CFP2-DCO 400G Tunable Digital Coherent 80km Module
Hot

CFP2-DCO 400G Tunable Digital Coherent 80km Module

Transmission
QPSK/8-QAM/16-QAM
FEC
≤25W
Tunable
SGD 14,256.11 (Incl. GST)
QSFP-DD 400GBASE-ZR DWDM Tunable Coherent ≤120km Module, Cisco
Hot
JuniperAristaDellH3CHWGenericFS+NaN

QSFP-DD 400GBASE-ZR DWDM Tunable Coherent ≤120km Module, Cisco

Transmission
≤18W
Tunable
Duplex LC
SMF
SGD 9,338.03 (Incl. GST)
CFP2-DCO 200G Tunable Digital Coherent 80km Module
Hot

CFP2-DCO 200G Tunable Digital Coherent 80km Module

Transmission
QPSK/8-QAM/16-QAM
FEC
≤23W
Tunable
SGD 10,535.94 (Incl. GST)
 CFP2 DCO 200G/400G DWDM Tunable Coherent 80km Module, Generic
+NaN

CFP2 DCO 200G/400G DWDM Tunable Coherent 80km Module, Generic

Acacia
ITLA
Transmission
≤25W
Duplex LC
SMF
SGD 17,120.63 (Incl. GST)
CFP2 DCO 100G/200G DWDM Tunable  50GHz 80km Module, Generic
+NaN

CFP2 DCO 100G/200G DWDM Tunable 50GHz 80km Module, Generic

Acacia
ITLA
Transmission
≤23W
Duplex LC
SMF
SGD 14,007.59 (Incl. GST)
CFP2-DCO 100G/200G Tunable Digital  Coherent 80km Module, C15 Wavelength
C13C14C16C17C18C19C20C21C22C23C24C25C26C27C28C29C30C31C32C33C34C35C36C37C38C39C40C41C42C43C44C45C46C47C48C49C50C51C52C53C54C55C56C57C58C59C60H13H14H15H16H17H18H19H20H21H22H23H24H25H26H27H28H29H30H31H32H33H34H35H36H37H38H39H40H41H42H43H44H45H46H47H48H49H50H51H52H53H54H55H56H57H58H59H60+NaN

CFP2-DCO 100G/200G Tunable Digital Coherent 80km Module, C15 Wavelength

Transmission
QPSK/8-QAM/16-QAM
FEC
4-5W
CH13-CH60
SGD 18,209.54 (Incl. GST)