FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
800G NDR InfiniBand
800G NDR InfiniBand
Comparison
9 Results
Sort by:
Sort by: Popularity
OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)
Hot
+NaN

OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)

IB 800G SR8
QM9790/9700 Switches
Broadcom 7nm DSP
≤15W
SGD 1,243.69 (Incl. GST)
OSFP 800G SR8 Flat Top 2x SR4 850nm 50m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)
+NaN

OSFP 800G SR8 Flat Top 2x SR4 850nm 50m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)

IB 800G SR8
DGX H100
Broadcom 7nm DSP
≤15W
SGD 1,555.43 (Incl. GST)
OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)
+NaN

OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)

IB 800G DR8
QM9790/9700 Switches
Broadcom 7nm DSP
≤16.5W
SGD 1,866.08 (Incl. GST)
OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual LC Duplex/UPC 2x NDR, NVIDIA (InfiniBand)
+NaN

OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual LC Duplex/UPC 2x NDR, NVIDIA (InfiniBand)

IB 800G FR8
QM9790/9700 Switches
Broadcom 7nm DSP
≤16.5W
SGD 2,333.69 (Incl. GST)
800G OSFP Finned Top Passive DAC IB NDR, 1.5m (5ft)
3m (10ft)2m (7ft)1m (3ft)0.5m (2ft)+NaN

800G OSFP Finned Top Passive DAC IB NDR, 1.5m (5ft)

IB 800G NDR DAC
≤0.1W
40.5mm
28AWG
Twinax
SGD 262.69 (Incl. GST)
800G OSFP Finned Top to 2x 400G OSFP Flat Top Passive Breakout DAC IB NDR, 2m (7ft)
1.5m (5ft)1m (3ft)0.5m (2ft)+NaN

800G OSFP Finned Top to 2x 400G OSFP Flat Top Passive Breakout DAC IB NDR, 2m (7ft)

IB 800G NDR Breakout DAC
≤0.1W
40.5mm
28AWG
Twinax
SGD 371.69 (Incl. GST)
800G OSFP Finned Top to 2x 400G QSFP112 Passive Breakout DAC IB NDR, 2m (7ft)
1.5m (5ft)1m (3ft)0.5m (2ft)+NaN

800G OSFP Finned Top to 2x 400G QSFP112 Passive Breakout DAC IB NDR, 2m (7ft)

IB 800G NDR Breakout DAC
≤0.1W
40.5mm
28AWG
Twinax
SGD 371.69 (Incl. GST)
800G OSFP Finned Top to 4x 200G OSFP Flat Top Passive Breakout DAC IB NDR, 2m (7ft)
1.5m (5ft)1m (3ft)0.5m (2ft)+NaN

800G OSFP Finned Top to 4x 200G OSFP Flat Top Passive Breakout DAC IB NDR, 2m (7ft)

IB 800G NDR Breakout DAC
≤0.1W
31mm
28AWG
Twinax
SGD 574.43 (Incl. GST)
800G OSFP Finned Top to 4x 200G QSFP112 Passive Breakout DAC IB NDR, 2m (7ft)
1.5m (5ft)1m (3ft)0.5m (2ft)+NaN

800G OSFP Finned Top to 4x 200G QSFP112 Passive Breakout DAC IB NDR, 2m (7ft)

IB 800G NDR Breakout DAC
0.1W
31mm
28AWG
Twinax
SGD 403.30 (Incl. GST)
Home
800G NDR InfiniBand
800G NDR InfiniBand
Product Type
Form Factor
Filter
9 Results
Sort by:
Sort by: Popularity
OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)
Hot

OSFP 800G SR8 Finned Top 2x SR4 850nm 50m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)

IB 800G SR8
QM9790/9700 Switches
Broadcom 7nm DSP
≤15W
SGD 1,243.69 (Incl. GST)
OSFP 800G SR8 Flat Top 2x SR4 850nm 50m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)

OSFP 800G SR8 Flat Top 2x SR4 850nm 50m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)

IB 800G SR8
DGX H100
Broadcom 7nm DSP
≤15W
SGD 1,555.43 (Incl. GST)
OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)

OSFP 800G DR8 Finned Top 2x DR4 1310nm 500m Dual MPO-12/APC 2x NDR, NVIDIA (InfiniBand)

IB 800G DR8
QM9790/9700 Switches
Broadcom 7nm DSP
≤16.5W
SGD 1,866.08 (Incl. GST)
OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual LC Duplex/UPC 2x NDR, NVIDIA (InfiniBand)

OSFP 800G FR8 Finned Top 2x FR4 1310nm 2km Dual LC Duplex/UPC 2x NDR, NVIDIA (InfiniBand)

IB 800G FR8
QM9790/9700 Switches
Broadcom 7nm DSP
≤16.5W
SGD 2,333.69 (Incl. GST)
800G OSFP Finned Top Passive DAC IB NDR, 1.5m (5ft)

800G OSFP Finned Top Passive DAC IB NDR, 1.5m (5ft)

IB 800G NDR DAC
≤0.1W
40.5mm
28AWG
Twinax
SGD 262.69 (Incl. GST)
800G OSFP Finned Top to 2x 400G OSFP Flat Top Passive Breakout DAC IB NDR, 2m (7ft)

800G OSFP Finned Top to 2x 400G OSFP Flat Top Passive Breakout DAC IB NDR, 2m (7ft)

IB 800G NDR Breakout DAC
≤0.1W
40.5mm
28AWG
Twinax
SGD 371.69 (Incl. GST)
800G OSFP Finned Top to 2x 400G QSFP112 Passive Breakout DAC IB NDR, 2m (7ft)

800G OSFP Finned Top to 2x 400G QSFP112 Passive Breakout DAC IB NDR, 2m (7ft)

IB 800G NDR Breakout DAC
≤0.1W
40.5mm
28AWG
Twinax
SGD 371.69 (Incl. GST)
800G OSFP Finned Top to 4x 200G OSFP Flat Top Passive Breakout DAC IB NDR, 2m (7ft)

800G OSFP Finned Top to 4x 200G OSFP Flat Top Passive Breakout DAC IB NDR, 2m (7ft)

IB 800G NDR Breakout DAC
≤0.1W
31mm
28AWG
Twinax
SGD 574.43 (Incl. GST)
800G OSFP Finned Top to 4x 200G QSFP112 Passive Breakout DAC IB NDR, 2m (7ft)

800G OSFP Finned Top to 4x 200G QSFP112 Passive Breakout DAC IB NDR, 2m (7ft)

IB 800G NDR Breakout DAC
0.1W
31mm
28AWG
Twinax
SGD 403.30 (Incl. GST)