FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
200G/400G/800G/1.6T Modules & Cables
Categories
Comparison
136 Results
Sort by:
Sort by: Popularity
QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco
Hot
JuniperAristaDellGenericFSHWH3C+NaN

QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco

Inphi DSP
II-VI VCSEL
≤ 10W
MTP-16
MMF
SGD 309.56 (Incl. GST)
QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco
Hot
GenericJuniperAristaDellFSH3CHW+NaN

QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco

Broadcom 7nm DSP
Broadcom DFB
SiPh-Based
≤ 10W
MTP-12
SMF
4x 100G-DR
SGD 931.95 (Incl. GST)
QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco
Hot
GenericAristaJuniperDellFSH3CHW+NaN

QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco

Inphi 7nm DSP
EML
≤ 9W
Duplex LC
SMF
SGD 1,025.69 (Incl. GST)
400G QSFP112 Passive Direct Attach Copper Cable (DAC), 1.5m (5ft)
Hot
0.5m (2ft)1m (3ft)+NaN

400G QSFP112 Passive Direct Attach Copper Cable (DAC), 1.5m (5ft)

≤0.1W
46mm
Twinax
PAM4
SGD 232.17 (Incl. GST)
200G QSFP-DD to 2x 100G QSFP28 Passive Breakout DAC, 1m (3ft)
Hot
0.5m (2ft)2m (7ft)3m (10ft)+NaN

200G QSFP-DD to 2x 100G QSFP28 Passive Breakout DAC, 1m (3ft)

≤0.5W
35mm
Twinax
NRZ
SGD 262.69 (Incl. GST)
QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco
Hot
AristaDellGenericFS+NaN

QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco

Inphi DSP
II-VI VCSEL
≤12W
MTP-12
MMF
SGD 1,990.34 (Incl. GST)
QSFP-DD 400G DR4 1310nm 500m Module, Generic
Hot
CiscoJuniperAristaDellFSH3CHW+NaN

QSFP-DD 400G DR4 1310nm 500m Module, Generic

Inphi 7nm DSP
EML
≤ 9W
MTP-12
SMF
4x 100G-DR
SGD 777.17 (Incl. GST)
QSFP112 400GBASE-DR4 1310nm 500m Module, Generic
Hot
CiscoAristaJuniperNVIDIA (Ethernet)H3C+NaN

QSFP112 400GBASE-DR4 1310nm 500m Module, Generic

Macom
Broadcom EML
≤ 10W
MTP-12
SMF
SGD 1,399.56 (Incl. GST)
200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)
Hot
5m (16ft)7m (23ft)+NaN

200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)

≤1.5W
27.5mm
Twinax
PAM4
SGD 311.74 (Incl. GST)
QSFP56 200GBASE-SR4 850nm 100m Module, Arista
Hot
GenericH3C+NaN

QSFP56 200GBASE-SR4 850nm 100m Module, Arista

Inphi DSP
Broadcom VCSEL
≤5W
MTP-12
MMF
SGD 371.69 (Incl. GST)
QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper
Hot
CiscoGenericAristaDellFSH3CHW+NaN

QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper

Inphi 7nm DSP
EML
≤ 9W
Duplex LC
SMF
SGD 1,243.69 (Incl. GST)
QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell
Hot
CiscoGeneric+NaN

QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell

Macom
Sony VCSEL
≤4.5W
2× 100G-SR4
MTP-24
MMF
SGD 822.95 (Incl. GST)
  • 1
  • 2
  • 3
  • 4
  • 5
  • ···
  • 12
200G/400G/800G/1.6T Modules & Cables
Categories
Distance
Form Factor
Filter
136 Results
Sort by:
Sort by: Popularity
QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco
Hot

QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco

Inphi DSP
II-VI VCSEL
≤ 10W
MTP-16
MMF
SGD 309.56 (Incl. GST)
QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco
Hot

QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco

Broadcom 7nm DSP
Broadcom DFB
SiPh-Based
≤ 10W
MTP-12
SMF
4x 100G-DR
SGD 931.95 (Incl. GST)
QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco
Hot

QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco

Inphi 7nm DSP
EML
≤ 9W
Duplex LC
SMF
SGD 1,025.69 (Incl. GST)
QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco
Hot

QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco

Inphi DSP
II-VI VCSEL
≤12W
MTP-12
MMF
SGD 1,990.34 (Incl. GST)
QSFP-DD 400G DR4 1310nm 500m Module, Generic
Hot

QSFP-DD 400G DR4 1310nm 500m Module, Generic

Inphi 7nm DSP
EML
≤ 9W
MTP-12
SMF
4x 100G-DR
SGD 777.17 (Incl. GST)
QSFP112 400GBASE-DR4 1310nm 500m Module, Generic
Hot

QSFP112 400GBASE-DR4 1310nm 500m Module, Generic

Macom
Broadcom EML
≤ 10W
MTP-12
SMF
SGD 1,399.56 (Incl. GST)
200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)
Hot

200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)

≤1.5W
27.5mm
Twinax
PAM4
SGD 311.74 (Incl. GST)
QSFP56 200GBASE-SR4 850nm 100m Module, Arista
Hot

QSFP56 200GBASE-SR4 850nm 100m Module, Arista

Inphi DSP
Broadcom VCSEL
≤5W
MTP-12
MMF
SGD 371.69 (Incl. GST)
QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper
Hot

QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper

Inphi 7nm DSP
EML
≤ 9W
Duplex LC
SMF
SGD 1,243.69 (Incl. GST)
QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell
Hot

QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell

Macom
Sony VCSEL
≤4.5W
2× 100G-SR4
MTP-24
MMF
SGD 822.95 (Incl. GST)
  • 1
  • 2
  • 3
  • 4
  • 5
  • ···
  • 12