FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
100G QSFP28/SFP-DD
100G QSFP28/SFP-DD
Comparison
58 Results
Sort by:
Sort by: Popularity
QSFP28 100GBASE-SR4 850nm 100m Module, Cisco
Hot
AristaJuniperBrocadeDellExtremeHWH3CHPE ArubaCienaMellanoxIBMGenericFSEdge-CorePalo Alto NetworksAvagoAllied TelesisCheck PointChelsioD-LinkF5 NetworksFortinetMikrotikMRVIntel+NaN

QSFP28 100GBASE-SR4 850nm 100m Module, Cisco

Macom
Lumentum EML
≤2.5W
4x 25G-SR
MTP-12
MMF
SGD 153.69 (Incl. GST)
QSFP28 100GBASE-LR4 1310nm 10km Module, Cisco
Hot
AristaJuniperBrocadeDellExtremeHPE ArubaHWH3CCienaMellanoxGenericFSEdge-CorePalo Alto NetworksAlcatel-LucentAvagoAllied TelesisCheck PointChelsioD-LinkF5 NetworksFortinetIxiaMikrotikMRVIntel+NaN

QSFP28 100GBASE-LR4 1310nm 10km Module, Cisco

Semtech
EML
BOX
≤3.5W
Duplex LC
SMF
SGD 621.30 (Incl. GST)
QSFP28 100GBASE-CWDM4 1310nm 2km Module, Cisco
Hot
AristaJuniperBrocadeDellExtreme HPE ArubaHWH3CMellanoxGenericFSEdge-CorePalo Alto NetworksAvagoAllied TelesisCheck PointChelsioD-LinkF5 NetworksFortinetMikrotikMRVIntel+NaN

QSFP28 100GBASE-CWDM4 1310nm 2km Module, Cisco

Macom
Oclaro DML
≤3.5W
Duplex LC
SMF
SGD 294.30 (Incl. GST)
QSFP28 100GBASE-SR BIDI 100m Module, Cisco
Hot
AristaJuniperDellMellanoxHWH3CExtremeGenericFS+NaN

QSFP28 100GBASE-SR BIDI 100m Module, Cisco

Macom
SANAN VCSEL
≤3.5W
BIDI
Duplex LC
MMF
SGD 527.56 (Incl. GST)
QSFP28 100GBASE-ER4L 1310nm 40km Module, Cisco
AristaJuniperBrocadeDellExtremeHWH3CCienaMellanoxGenericFSEdge-CorePalo Alto NetworksAlcatel-LucentAvagoAllied TelesisCheck PointChelsioD-LinkF5 NetworksFortinetMikrotikMRVIntel+NaN

QSFP28 100GBASE-ER4L 1310nm 40km Module, Cisco

Semtech
EML
BOX
≤4.5W
Duplex LC
SMF
SGD 3,111.95 (Incl. GST)
QSFP28 100GBASE-DR Single Lambda 1310nm 500m Module, Cisco
Hot
AristaJuniperBrocadeDellExtremeHWHPE ArubaH3CIntelMellanoxGenericFSFortinet+NaN

QSFP28 100GBASE-DR Single Lambda 1310nm 500m Module, Cisco

Broadcom 7nm DSP
EML
BOX
≤4W
Single Lambda
100G-400G
Duplex LC
SMF
SGD 465.43 (Incl. GST)
QSFP28 40/100GBASE-SM4 SWDM4 Dual Rate 850nm 100m Module, Cisco
Hot
DellExtremeFSGenericMellanox+NaN

QSFP28 40/100GBASE-SM4 SWDM4 Dual Rate 850nm 100m Module, Cisco

Macom
SANAN VCSEL
≤3.5W
Duplex LC
MMF
40G/100G
SGD 683.43 (Incl. GST)
QSFP28 100GBASE-LR Single Lambda 1310nm 10km Module, Cisco
AristaJuniperBrocadeIntelDellHWH3CHPE ArubaExtremeMellanoxGenericFS+NaN

QSFP28 100GBASE-LR Single Lambda 1310nm 10km Module, Cisco

Broadcom 7nm DSP
EML
BOX
≤4.5W
Single Lambda
100G-400G
Duplex LC
SMF
SGD 604.95 (Incl. GST)
QSFP28 100GBASE-PSM4 1310nm 500m Module, Cisco
AristaJuniperDellBrocadeExtremeHWH3CCienaMellanoxGenericFSEdge-CorePalo Alto NetworksAvagoAllied TelesisCheck PointChelsioD-LinkF5 NetworksFortinetMikrotikMRVIntel+NaN

QSFP28 100GBASE-PSM4 1310nm 500m Module, Cisco

Semtech
Melco EML
≤3.5W
4x 25G-LR
MTP-12
SMF
SGD 589.69 (Incl. GST)
QSFP28 100/112GBASE-LR4 Dual Rate 1310nm 20km Module, Cisco
AristaJuniperDellMellanoxHWGenericFS+NaN

QSFP28 100/112GBASE-LR4 Dual Rate 1310nm 20km Module, Cisco

Semtech
EML
BOX
≤3.5W
Duplex LC
SMF
100G/112G
SGD 1,710.21 (Incl. GST)
QSFP28 100GBASE-PLR4L 1310nm 2km Module, Cisco
AristaJuniperDellExtremeHWH3CMellanoxGenericFS+NaN

QSFP28 100GBASE-PLR4L 1310nm 2km Module, Cisco

Semtech
Melco DFB
≤3.5W
4x 25G-LR
MTP-12
SMF
SGD 604.95 (Incl. GST)
QSFP28 100GBASE-ZR4 1310nm 80km Module, Cisco
JuniperGenericH3CHWFS+NaN

QSFP28 100GBASE-ZR4 1310nm 80km Module, Cisco

Semtech
EML
BOX
≤6W
Duplex LC
SMF
SGD 6,224.99 (Incl. GST)
  • 1
  • 2
  • 3
  • 4
  • 5
Home
100G QSFP28/SFP-DD
100G QSFP28/SFP-DD
Distance
Type
Filter
58 Results
Sort by:
Sort by: Popularity
QSFP28 100GBASE-SR4 850nm 100m Module, Cisco
Hot

QSFP28 100GBASE-SR4 850nm 100m Module, Cisco

Macom
Lumentum EML
≤2.5W
4x 25G-SR
MTP-12
MMF
SGD 153.69 (Incl. GST)
QSFP28 100GBASE-LR4 1310nm 10km Module, Cisco
Hot

QSFP28 100GBASE-LR4 1310nm 10km Module, Cisco

Semtech
EML
BOX
≤3.5W
Duplex LC
SMF
SGD 621.30 (Incl. GST)
QSFP28 100GBASE-CWDM4 1310nm 2km Module, Cisco
Hot

QSFP28 100GBASE-CWDM4 1310nm 2km Module, Cisco

Macom
Oclaro DML
≤3.5W
Duplex LC
SMF
SGD 294.30 (Incl. GST)
QSFP28 100GBASE-SR BIDI 100m Module, Cisco
Hot

QSFP28 100GBASE-SR BIDI 100m Module, Cisco

Macom
SANAN VCSEL
≤3.5W
BIDI
Duplex LC
MMF
SGD 527.56 (Incl. GST)
QSFP28 100GBASE-ER4L 1310nm 40km Module, Cisco

QSFP28 100GBASE-ER4L 1310nm 40km Module, Cisco

Semtech
EML
BOX
≤4.5W
Duplex LC
SMF
SGD 3,111.95 (Incl. GST)
QSFP28 100GBASE-DR Single Lambda 1310nm 500m Module, Cisco
Hot

QSFP28 100GBASE-DR Single Lambda 1310nm 500m Module, Cisco

Broadcom 7nm DSP
EML
BOX
≤4W
Single Lambda
100G-400G
Duplex LC
SMF
SGD 465.43 (Incl. GST)
QSFP28 40/100GBASE-SM4 SWDM4 Dual Rate 850nm 100m Module, Cisco
Hot

QSFP28 40/100GBASE-SM4 SWDM4 Dual Rate 850nm 100m Module, Cisco

Macom
SANAN VCSEL
≤3.5W
Duplex LC
MMF
40G/100G
SGD 683.43 (Incl. GST)
QSFP28 100GBASE-LR Single Lambda 1310nm 10km Module, Cisco

QSFP28 100GBASE-LR Single Lambda 1310nm 10km Module, Cisco

Broadcom 7nm DSP
EML
BOX
≤4.5W
Single Lambda
100G-400G
Duplex LC
SMF
SGD 604.95 (Incl. GST)
QSFP28 100GBASE-PSM4 1310nm 500m Module, Cisco

QSFP28 100GBASE-PSM4 1310nm 500m Module, Cisco

Semtech
Melco EML
≤3.5W
4x 25G-LR
MTP-12
SMF
SGD 589.69 (Incl. GST)
QSFP28 100/112GBASE-LR4 Dual Rate 1310nm 20km Module, Cisco

QSFP28 100/112GBASE-LR4 Dual Rate 1310nm 20km Module, Cisco

Semtech
EML
BOX
≤3.5W
Duplex LC
SMF
100G/112G
SGD 1,710.21 (Incl. GST)
QSFP28 100GBASE-PLR4L 1310nm 2km Module, Cisco

QSFP28 100GBASE-PLR4L 1310nm 2km Module, Cisco

Semtech
Melco DFB
≤3.5W
4x 25G-LR
MTP-12
SMF
SGD 604.95 (Incl. GST)
QSFP28 100GBASE-ZR4 1310nm 80km Module, Cisco

QSFP28 100GBASE-ZR4 1310nm 80km Module, Cisco

Semtech
EML
BOX
≤6W
Duplex LC
SMF
SGD 6,224.99 (Incl. GST)
  • 1
  • 2
  • 3
  • 4
  • 5