FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about BAP-IP67SC-IP67SC-FS.
This picture is about BAP-IP67SC-IP67SC-FS.
This picture is about BAP-IP67SC-IP67SC-FS.
This picture is about BAP-IP67SC-IP67SC-FS.
This picture is about BAP-IP67SC-IP67SC-FS.
This picture is about BAP-IP67SC-IP67SC-FS.

IP67 SC UPC OS2 Single Mode Bulkhead Adapter/Mating Sleeve with Dust Cap

#86345
#86345

Plastic Zirconia Sleeve ≤0.3dB

US$36.00
FS P/N: BAP-IP67SC-IP67SC-FS
FS P/N: BAP-IP67SC-IP67SC-FS
107 Solds
2 Reviews
6 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

IP67 SC Bulkhead Adapter/Mating Sleeve with Dust Cap

The IP67 SC Bulkhead Adapter is intended for bulkhead installation. Connecting with single mode fiber and multimode fiber, the adapter is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. Therefore, it is the ideal choice for a low-cost and easy solution in Industrial, Fiber to the Antenna (FTTA), or any other harsh environmental applications.

The dust cap protects ruggedized patch cords from exposure to elements or accidental damage when not in use.

Specifications
Connector Type
SC-SC
Body Style
Simplex
Color
Black
IP Rating
IP67
Insertion Loss
≤0.3dB
Flammability Rate
UL94-V2
Operating Temperature
-40°C to 80°C
Storage Temperature
-40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
IP67 SC Bulkhead Adapter Characteristics
IP67 SC adapter protects the product against intrusion, dust, water, accidental contacts, etc.
New Line of IP67 Connector
It meets IP67 standards & applications in harsh environments.
Simple Bayonet Locking System
Bayonet-style mechanical latch provides easy installation and removal.
Zirconia Ceramic Sleeve
≤0.3dB low insertion loss with high-precision alignment.
Questions & Answers
Ask a question
All (6)Connection (3)Dimension (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

B***x

United Kindom

November 26, 2021
5.0
I was instructed by the staff of FS how to choose the right connectors and adapters. That's great.
Verified Purchase
Helpful 0
Comment 0

B***i

United States

September 29, 2021
5.0
The new products are awesome, they fit my device perfectly. I use them to protect my fibers in termination box. Nice.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed