![5.5m Juniper Networks EX-QSFP-40GE-DAC-5.5M Compatible 40G QSFP+ Passive Direct Attach Copper Cable This picture is about QSFP-40G-PC055.](https://resource.fs.com/mall/products/800x800/79419.main.jpg)
Click to open expanded view
![5.5m Juniper Networks EX-QSFP-40GE-DAC-5.5M Compatible 40G QSFP+ Passive Direct Attach Copper Cable This picture is about QSFP-40G-PC055.](https://resource.fs.com/mall/products/60x60/79419.main.jpg)
![5.5m Juniper Networks EX-QSFP-40GE-DAC-5.5M Compatible 40G QSFP+ Passive Direct Attach Copper Cable This picture is about QSFP-40G-PC055.](https://resource.fs.com/mall/products/60x60/79419.B.jpg)
![5.5m Juniper Networks EX-QSFP-40GE-DAC-5.5M Compatible 40G QSFP+ Passive Direct Attach Copper Cable This picture is about QSFP-40G-PC055.](https://resource.fs.com/mall/products/60x60/79419.C.jpg)
5.5m Juniper Networks EX-QSFP-40GE-DAC-5.5M Compatible 40G QSFP+ Passive Direct Attach Copper Cable
#79419
#79419
US$89.00
FS P/N: QSFP-40G-PC055FS P/N: QSFP-40G-PC055
0 Sold
0 Review
0 Question
6 in U.S. Warehouse, Get it by 11 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Juniper Networks EX-QSFP-40GE-DAC-5.5M Compatible 40G QSFP+ DAC Cable (5.5-meter, Passive, QSFP+ to QSFP+, 26AWG)
Specifications
Juniper Networks Compatible
EX-QSFP-40GE-DAC-5.5M
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Wire AWG
26AWG
Temperature
0 to 70°C (32 to 158°F)
Cable Length
5.5m
Jacket Material
PVC (OFNR)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed