The IP67 LC ln-line Adapter meets IP67 is intended for in-line installation and meets IP67 environmental sealing ratings. It is the ideal choice for a low-cost and easy solution in Industrial, Fiber to the Antenna (FTTA), or any other harsh environmental applications.
Click to open expanded view
IP67 LC UPC OS2 Single Mode In-line Adapter/Mating Sleeve with Dust Cap
#78584
#78584
US$36.00
FS P/N: IAP-IP67LC-IP67LC-FSImport Fees Included
FS P/N: IAP-IP67LC-IP67LC-FS
207 Sold
2 Reviews
5 Questions
Pre-order, Ship by May 27, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
IP67 LC In-line Adapter/Mating Sleeve with Dust Cap
Specifications
Connector Type
LC-LC
Body Style
Duplex
Color
Black
IP Rating
IP67
Insertion Loss
≤0.3dB
Flammability Rate
UL94-V2
Operating Temperature
-40°C to 80°C
Storage Temperature
-40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
IP67 LC In-line Adapter Characteristics
IP67 LC In-line adapter protects the product against intrusion, dust, water, accidental contacts, etc.
New Line of IP67 Connector
It meets IP67 standards & applications in harsh environments.
Simple Bayonet Locking System
Bayonet-style mechanical latch provides easy installation and removal.
Zirconia Ceramic Sleeve
≤0.3dB low insertion loss with high-precision alignment.
Specifications
IP67 LC In-line Adapter/Mating Sleeve with Dust Cap
The IP67 LC ln-line Adapter meets IP67 is intended for in-line installation and meets IP67 environmental sealing ratings. It is the ideal choice for a low-cost and easy solution in Industrial, Fiber to the Antenna (FTTA), or any other harsh environmental applications.
Specifications
Connector Type
LC-LC
Body Style
Duplex
Color
Black
IP Rating
IP67
Insertion Loss
≤0.3dB
Flammability Rate
UL94-V2
Operating Temperature
-40°C to 80°C
Storage Temperature
-40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
IP67 LC In-line Adapter Characteristics
IP67 LC In-line adapter protects the product against intrusion, dust, water, accidental contacts, etc.
New Line of IP67 Connector
It meets IP67 standards & applications in harsh environments.
Simple Bayonet Locking System
Bayonet-style mechanical latch provides easy installation and removal.
Zirconia Ceramic Sleeve
≤0.3dB low insertion loss with high-precision alignment.
Questions & Answers
Customer Reviews
Resources
US$36.00
Pre-order