FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about SM-LCA-LCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-LCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-LCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-LCA-DX-FS-5M-PVC-3.
This picture is about OS2 APC.
This picture is about SM-LCA-LCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-LCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-LCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-LCA-DX-FS-5M-PVC-3.
This picture is about OS2 APC.

5m (16ft) Fiber Patch Cable, LC APC to LC APC, Duplex, 2 Fibers, Single Mode (OS2), Riser (OFNR), 3.0mm, Tight-Buffered, Yellow

#68853
#68853

≤0.3dB IL 1/10/40/100/400G Networks

US$3.90 US$6.00
FS P/N: SM-LCA-LCA-DX-FS-5M-PVC-3
FS P/N: SM-LCA-LCA-DX-FS-5M-PVC-3
194 Solds
276 Reviews
0 Question
16 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Fiber Patch Cable, LC APC to LC APC, Duplex, 2F, OS2, OFNR, 3.0mm

Fiber patch cables provide interconnect and cross-connect of applications over installations in entrance facilities, telecommunications rooms, data centers, and at the desk.

This OS2 single mode fiber patch cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It is best suited for long distance application and can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector A
LC APC Duplex
Connector B
LC APC Duplex
Fiber Count
2 Fibers
Fiber Grade
G.652.D
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
30mm
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
Connector Durablity
1000 times
Tensile Strength (Long/Short Term)
90/150N
Insertion Loss
≤0.3dB
Return Loss
≥60dB
Attenuation at 1310 nm
0.34dB/km
Attenuation at 1550 nm
0.20dB/km
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural Diagram
Cross-section Diagram
Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    263
    13
    0
    0
    0

    G***a

    Canada

    May 14, 2024
    5.0
    Great service and fast turn around.
    Verified Purchase
    Helpful 0
    Comment 0

    J***t

    Canada

    March 20, 2023
    5.0
    Cable was excellent but, like every other vendor, the "supply chain" problems with delivery time getting pushed out by over a week from promised...not FS.Com fault nor FedEx fault just the way it is at the moment.
    Verified Purchase
    Helpful 0
    Comment 0

    R***r

    United States

    April 04, 2022
    5.0
    Quality Product Everytime
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed