FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about OM1LCSX.
00:35
This picture is about OM1LCSX.
This picture is about OM1LCSX.
This picture is about OM1LCSX.
This picture is about OM1LCSX.
This picture is about OM1LCSX.
This picture is about OM1LCSX.
This picture is about OM1LCSX.
This picture is about OM1LCSX.
This picture is about OM1LCSX.

10m (33ft) LC UPC to LC UPC Simplex OM1 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

#43570
#43570

≤0.3dB IL 1/10G Networks

US$2.50 US$3.70
FS P/N: OM1LCSX
FS P/N: OM1LCSX
128 Solds
2 Reviews
0 Question
1 in U.S. Warehouse, Get it by 11 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Optic Cable

The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.
This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.

Specifications
Connector
LC to LC
Jacket OD
2.0mm
Fiber Mode
62.5/125μm
Jacket Color
Orange
Polish
UPC to UPC
Wavelength
850/1300nm
Fiber Type
Simplex
Jacket Material
Riser (OFNR)
Insertion loss
≤0.3dB
Interchangeability
≤0.2dB
Return loss
≥20dB
Vibration
≤0.2dB
Operating temperature
-40~75°C
Storage temperature
-45~85°C
Polarity
A (Tx) to B (Rx)
Fiber Grade
G.651

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Carrier-grade Cable Ensures Transmission Quality

Superior cable assemblies reduce light loss and easily meet your diverse cabling requirements.

2.0mm Slim Cable

The 2.0mm cable can reduce the pressure of the wiring conduit.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

R***s

United Kingdom

December 22, 2016
5.0
Great price and received what was described.
Verified Purchase
Helpful 0
Comment 0

P***o

United States

December 20, 2016
5.0
Delivered on time and package well, these cables work perfectly. Great all around experience.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed