Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.
![1.5m (5ft) SC APC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FS12SM-SCA-BP-1.5M-PVC.](https://resource.fs.com/mall/products/550x550/42310.main.jpg)
Click to open expanded view
![1.5m (5ft) SC APC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FS12SM-SCA-BP-1.5M-PVC.](https://resource.fs.com/mall/products/60x60/42310.main.jpg)
![1.5m (5ft) SC APC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FS12SM-SCA-BP-1.5M-PVC.](https://resource.fs.com/mall/products/60x60/42310.B.jpg)
![1.5m (5ft) SC APC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FS12SM-SCA-BP-1.5M-PVC.](https://resource.fs.com/mall/products/60x60/42310.C.jpg)
![1.5m (5ft) SC APC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FS12SM-SCA-BP-1.5M-PVC.](https://resource.fs.com/mall/products/60x60/42310.D.jpg)
![1.5m (5ft) SC APC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FS12SM-SCA-BP-1.5M-PVC.](https://resource.fs.com/mall/mainImg/60x60/20230406102026l1389f.jpg)
1.5m (5ft) SC APC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail
#42310
#42310
US$16.00
FS P/N: FS12SM-SCA-BP-1.5M-PVCFS P/N: FS12SM-SCA-BP-1.5M-PVC
8K Solds
6 Reviews
13 Questions
267 in U.S. Warehouse, Get it by 11 Sep, 2024
53 in Global Warehouse, Get it by 9 Sep, 2024
140 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
12 Fibers SC/APC Single-Mode Bunch Fiber Optic Pigtail, PVC Outer Jacket
Specifications
Connector A
SC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
12
Fiber Grade
G.657.A1
Minimum Bend Radius
10mm
Polish Type
APC
Cable Outside Diameter (OD)
0.9 mm
Cable Jacket
PVC
Jacket Color
Yellow
Wavelength
1310 nm/1550 nm
Durability
1000 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥60 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Features
High-precision Components Guarantee Reliable Transmission
The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.
FBT Connector
Tough and corrosion-resistant, not easily deformed
Heat Shrink Tube
Well protected the joint against rupture
Nano-Zirconia Ceramic Ferrules
Guarantees stable and fast network transmission
Perfect for High Density Splicing Applications
G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.
Questions & Answers
Ask a question
All (13)Cable Color (2)Custom Connector (2)Color (1)Connectors (1)Length (1)Meter for Entire Strip (1)PVC Material (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
2
0
0
0
D***n
Canada
December 07, 2021
Thanks for the prompt shipment. We have not had time to use the products yet, we will update you with feedback once we have.
Thanks.
Thanks.
Verified Purchase
Helpful 0
Comment 0D***s
Australia
December 30, 2016
Your site works well ............. but shipping is a little expensive.
Verified Purchase
Helpful 0
Comment 0G***n
Netherlands
December 21, 2016
My Account Manager recommended me an useful solution with the pigtails, great!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed