FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about PDRA5014-1.
This picture is about PDRA5014-2.
This picture is about PDRA5014-3.
This picture is about PDRA5014-4.
This picture is about PDRA5014-5.
This picture is about PDRA5014-6.
This picture is about PDRA5014-1.
This picture is about PDRA5014-2.
This picture is about PDRA5014-3.
This picture is about PDRA5014-4.
This picture is about PDRA5014-5.
This picture is about PDRA5014-6.

D7000 PDRA5014 Counter-propagating Distributed Raman Amplifier with 14dB Gain, 80 Wavelengths, Dual AC PSUs, 1U Rack Mount

New #244917
New #244917

AmpCon™-T 14dB Gain Low Noise ACC

US$5,369.00
FS P/N: PDRA5014
FS P/N: PDRA5014
0 Sold
0 Review
0 Question
Pre-order, Ship by 22 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
3-Year Warranty

D7000 PDRA5014 Counter-propagating Distributed Raman Amplifier with 14dB Gain, 80 Wavelengths, Dual AC PSUs, 1U Rack Mount

The D7000 PDRA5014 is a high-power, low-noise raman fiber amplifier designed for distributed raman amplification, offering cost-effective solutions to extend the optical link power budget and significantly enhance OSNR. By using transmission fiber as the gain medium, it achieves distributed amplification, reducing system noise while optimizing gain and noise performance. Supporting from a single DWDM channel to up to 80 channels, the PDRA5014 meets the demanding requirements of service providers and enterprise networks, ensuring superior reach and optical performance.

The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. The D7000 supports AmpCon™-T/WebGUI/CLI management, which provides comprehensive management capabilities to enhance data security and operational efficiency and can be widely used in DCI, metro, regional and long-haul networks.

Specifications
Product Type
Counter-propagating
Noise Figure
-3~0dB (-2dB typical)
Operating Wavelength @80CH
1529~1561nm (1510nm typical)
Signal Input Power
-45~-20dBm
Pump Wavelength
1425~1490nm (1480nm typical)
Pump Output Power
1000mW
ON/OFF Gain
14dB
Gain Flatness
<2.5dB (2dB typical)
Operation Mode
ACC
Connector
LC/APC
Management Interface
1x ETH RJ45
1x RS485
1x RS-232
Management
Device buttons, AmpCon™-T, WebGUI
Power Supply
85V~123VAC
170V~264VAC
Power Consumption
30W
Dimensions (HxWxD)
44x236x483mm
Weight
6kg
Relative Humidity
5%~85% (Non-condensing)
Temperature
Operating -5 to 60°C (23 to 140°F)
Storage -40 to 80℃ (-40 to 176°F)
Note:
1. RS485 and RS-232 are debug ports, not open to the public.
2. You can adjust the ON/OFF gain through the network management, the adjustment range can be from 0~14dB (counter-propagating raman), but after the adjustment, it will lead to a change in the gain flatness of the whole device.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Achieve Low-noise Distributed Amplification with EDFA
PDRA5014 uses transmission fiber as the gain medium to achieve distributed amplification. It can be used with EDFA to achieve optimal gain and noise performance.
Ultra Low Noise
-3~0dB (-2dB typical)
Optimal Gain
14dB
Low Power Consumption
30W
Dual Redundant Power Supplies and Smart Fan
Dual-power and smart fan system ensures continuous operation and prevents service interruptions by providing redundancy, enhancing overall system reliability and longevity.
Raman amplifier PSU
1+1 Redundant Power Supplies
Dual-power and hot-swappable design significantly increases the MTBF and enhances overall reliability.
Smart Fan
The fan activates above 35°C and stops below 35°C, ensuring intelligent temperature control, thermal stability, and extended lifespan.
Raman amplifier fan
Utilized in High-capacity and Long Span Links
The raman amplifier extends the reach and capacity of optical networks while simplifying DWDM complexity and accelerating next-generation network deployment.
Achieve Simpler and Efficient Management with AmpCon™-T
AmpCon™-T is a comprehensive management platform for centralized management, visual monitoring, and service configurations of D7000 series, enhancing efficiency and reducing costs.
Real-time Data Visualization
Real-time data visualization enhances network monitoring efficiency.
Performance Monitoring
Comprehensive performance monitoring improves issue resolution efficiency.
Flexible Configuration
Facilitates flexible configuration with differentiated service options to meet diverse business requirements.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed