FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.

N9600-64OD, 64-Port Ethernet L3 Data Center Switch, 64 x 800Gb OSFP, Broadcom Chip, Support RoCEv2

New #241603
New #241603

Tomahawk 5 RoCEv2丨PFC丨ECN丨GLB丨DLB

US$36,999.00
FS P/N: N9600-64OD
FS P/N: N9600-64OD
0 Sold
0 Review
2 Questions
Pre-order, Ship by 10 Apr, 2025
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

N9600-64OD, 64-Port Ethernet L3 Data Center Switch, 64 x 800Gb OSFP, Broadcom Chip, Support RoCEv2

The N9600-64OD switch provides 64x 800GbE OSFP ports in the 4U height, and each OSFP port can be configured as 400/800GbE, and it also supports 2x 400GbE or 4x 200GbE or 8x 100GbE via breakout cables. Built with a reliable Broadcom BCM78900 Tomahawk 5 chipset, and equipped with redundant pluggable power supplies and fans, it can provide 102.4 Tbps switching capacity and 20,695 Mpps forwarding rate for data center networks.
The switch supports RoCEv2 network, based on Priority-based Flow Control (PFC), Explicit Congestion Notification (ECN), Global Load Balancin (GLB) and Dynamic Load Balancing (DLB), which ensures low latency and lossless RDMA applications and high-speed computing services. N9600-64OD is a next-generation, high-performance, and high-density fixed switch designed for high-performance computing, distributed storage, big data, and other application scenarios.

Specifications
Ports
64x 800G OSFP
Switch Chip
BCM78900 Tomahawk 5
CPU
Intel Xeon D-1734NT (4-core 8-thread processor with a clock speed of 2.2GHz)
Number of VLANs
4,096
Switching Capacity
102.4 Tbps bidirectional
Forwarding Rate
20,695 Mpps
MAC Address
8K
Jumbo Frame
9,216
SDRAM
8GB
Flash Memory
240GB (SSD)
ARP Entries
32,000
IPv4/IPv6 Routes
200,000/128,000
Packet Buffer
165.2MB
Latency
<1μs
Hot-swappable AC Power Supplies
4 (2+2 Redundancy)
Hot-swappable Fans
8 (7+1 Redundancy)
Input Voltage
100V~127V AC, 200V~240VAC, 50Hz~60Hz
Max. Power Consumption
3156W
Airflow
Front-to-Back
MTBF
390,000 Hours
Dimensions (Hx Wx D)
6.89"x 17.40"x 29.92" (175x 442x 760mm)
Rack Units
4U
Operating Temperature
0ºC to 40ºC (32°F to 104°F)
Storage Temperature
-40ºC to 70ºC (-40°F to 158°F)
Please Note: Matching the American standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
BCM78900 Tomahawk 5 Delivers a Glueless Network Connectivity
The BCM78900 is a high-capacity device, which delivers high-bandwidth, glueless network connectivity of up to 51.2 Tb/s on a single chip, providing the highest performance and lowest tail latency for RoCEv2 and other new RDMA protocols.
BCM78900
Broadcom Chip
102.4 Tbps
Switching Capacity
<1us
Low Latency
20,695 Mpps
Forwarding Rate
Flexible Interface Speeds for Multi-scenario Deployment

The switch is a high-density 64x 800GbE OSFP switch, each OSFP port can be configured as 400/800GbE, and it also supports 2x 400GbE or 4x 200GbE or 8x 100GbE via breakout cables, to meet multi-scenario deployment.

Dual Redundant Power Supplies and Smart Fans

Hardware-level redundancy protection provides an extra layer of protection, ensuring continuous operation even in the face of power supply failures, and improves the reliability of the entire network.

Lossless Ethernet and Zero Packet Loss

RDMA technology reduces CPU burden and effectively lowers link latencies. PFC and ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.

Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like Ansible, NETCONF, Python, zero-touch provisioning (ZTP), gRPC and Telemetry, greatly saves daily operation costs and time.

Switch Speeds
64x 800G
128x 400G
64x 400G
Switch Chip
BCM78900 Tomahawk 5
BCM78900 Tomahawk 5
BCM56990 Tomahawk 4
Switching Capacity
102.4 Tbps bidirectional
102.4 Tbps bidirectional
51.2 Tbps full duplex
Forwarding Rate
20,695 Mpps
21,000 Mpps
10,300 Mpps
Packet Buffer
165.2MB
165.2MB
113.66 MB
Latency
<1μs
0.88μs
<1μs
Hot-swappable Fans
8 (7+1 Redundancy)
8 (7+1 Redundancy)
8 (7+1 Redundancy)
Airflow
Front-to-Back
Front-to-Back
Front-to-Back
2+2 Hot-swappable Power Supplies
yes
yes
yes
RoCE (RDMA over Converged Ethernet)
yes
yes
yes
PFC (Priority Flow Control)
yes
yes
yes
ECN (Explicit Congestion Notification)
yes
yes
yes
DLB (Dynamic Load Balancing)
yes
yes
yes
GLB (Global Load Balancing)
yes
yes
OSPFv2/v3
yes
yes
yes
BGP4/BGP4+
yes
yes
yes
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed