FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about HD-12FMTPSMF.
01:10
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.
This picture is about HD-12FMTPSMF.

Customized MTP®-12 Push Pull Tab Jumper, 12 Fibers, Single Mode (OS2), LSZH Bunch, 0.35dB Max, Yellow

#238781
#238781

40/100G Base-12 Cabling System

US$80.00
FS P/N: HD-12FMTPSMF
FS P/N: HD-12FMTPSMF
0 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
ft
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
ft
Connector A:
Female APC 0.35dB
Connector B:
Female APC 0.35dB
Polarity:
Type A Straight Through
Pulling Eye:
None
Pre-order, Ship by 17 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Products and Project Inquiry
Solution Design
1-Year Warranty

Customized MTP®-12 Push Pull Tab Jumper, 12F, OS2, LSZH Bunch, 0.35dB

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel single mode optical transceivers applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4, and 400G QSFP-DD DR4/XDR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector
US Conec MTP® Push Pull Tab
Fiber Category
OS2 9/125μm
Fiber Count
12 Fibers
Trunk Outside Diameter (OD)
3.0mm
Test Wavelength
1310nm
Durability
≥200 times
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Flamematerial
LSZH
Outer Jacket Color
Yellow
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed