FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.

CCA-DT01, Desktop Tripod for Video Conference Camera

New #234695
New #234695
US$22.00
FS P/N: CCA-DT01
FS P/N: CCA-DT01
0 Sold
0 Review
0 Question
Pre-order, Ship by 11 Nov, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange

CCA-DT01, Desktop Tripod for Video Conference Camera

FS CCA-DT01 is a versatile desktop tripod designed for video conference cameras. Made from lightweight, durable aluminum alloy, it offers two adjustable angles and supports up to 5KG. Its triangular design ensures stability, while the universal ball head and sticky silicone pads prevent slipping. Adjustable height buckles and anti-slip foot pads add convenience. Ideal for both office and home use, it provides stable and superior shooting.

Specifications
Product Type
Desktop Tripod
Material
Aluminum Alloy
Weight
220g
Maximum Load Bearing
5Kg
Storage Height
180mm
Extended Height
95mm/150mm
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Universal Ball Table and All-round Anti-slip Design

With a universal ball table and large sticky silicone pads, it offers anti-slip and scratch protection. Adjustable height buckles and anti-slip silicone foot pads ensure stability.

High-quality Material, Triangular Design

Made of aluminum alloy, the bracket adopts triangular design, can bear 5KG, stable and not easy to deform.

Two-level Support Angle

The angle bracket is designed with 2 levels of adjustable angles, and the height can be freely adjusted according to different scenes

Effortless Handheld Use

Made of premium materials to give you a comfortable and firm grip on the go.

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed