FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

1m (3ft) Arista Networks A-D800-D800-1M Compatible 800G QSFP-DD Active Optical Cable

#229633
#229633

≤12W 30mm Fiber

US$4,199.00
FS P/N: QDD-800G-AO01
FS P/N: QDD-800G-AO01
9 Solds
3 Reviews
0 Question
Pre-order, Ship by 12 Nov, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista A-D800-D800-1M Compatible 800G QSFP-DD AOC Cable (1-meter, QSFP-DD to QSFP-DD)

The 800G QSFP-DD Active Optical Cable is designed for 800 Gigabit Ethernet links over OM4 multimode fiber. This cable is compliant with IEEE 802.3ck, QSFP-DD HW Specification Rev 6.3, and CMIS Rev 5.0. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 800G connections within racks and across adjacent racks.


Note: The FS P/N is changed from QDD800-AO01 to QDD-800G-AO01, but the product is the same. Only the FS P/N has been changed.

Specifications
Arista Compatible
A-D800-D800-1M
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
800Gbps
Cable Length
1m (3ft)
Cable Type
OM4
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VCSEL
Receiver Type
PIN
Power Consumption
12W
DDM/DOM
DDM
FEC
Supported
Modulation Format
PAM4
Protocols
QSFP-DD HW Specification Rev 6.3, CMIS Rev 5.0
Commercial Temperature Range
0°C to 70°C
Application
Ethernet
Warranty
5 Years5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

O***s

Canada

October 13, 2023
5.0
It supports various transmission distances, making it suitable for both short-range and long-range connections.
Verified Purchase
Helpful 0
Comment 0

M***y

United States

October 09, 2023
5.0
It provided seamless integration with our network infrastructure and delivered exceptional performance, allowing us to handle large data transfers with ease.
Verified Purchase
Helpful 1
Comment 0

T***s

United States

October 03, 2023
5.0
Not only did it offer blazing-fast data transfer speeds, but it also helped us reduce our energy costs.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed