FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.

90 Degree UTP Keystone Jack Punch Down Tool

#226229
#226229

Adjustable Crimping 4 Pairs ABS Material

US$29.00
FS P/N: KYT-90
FS P/N: KYT-90
8 Solds
0 Review
0 Question
2 in Transit, Get it by 10 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry

90 Degree UTP Keystone Jack Punch Down Tool

The tool is used to terminate 90 Degree Cat6/5e/6a UTP keystone jacks of FS. The grip is optimally sized and angled to provide you with great leverage and better hold. The strong, grooved rubber handles that can easily withstand constant pressure.

Specifications
Product Type
Punch Down Tool
Blade Type
110
Material of Blade
Alloyed Steel
Material of Body
SPCC
Operating Temperature
-10 to 60°C (14 to 140°F)
Relative Humidity
10 to 90%
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Design of 90 Degree Punch Down Tool

The 90 degree keystone jack punch down tool is used to terminate keystone jacks that deliver consistent and nice terminations.

Sharp blade can quickly cut excess wire at the same time

One-handed operation with an ergonomically designed handle reduces hand fatigue

The pulley design is used to adjust the blade to the proper position to make the crimping of the module easier and less laborious

How to Punch Down Keystone

1. Strip the jacket

2. Separate the wires

3. Press the wires to the module

4. Put the module into the corresponding pressure seat

5. Press the handle to cut the exposed wires

6. Finish

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed