The Gigabit Ethernet stand-alone mini media converter provides cost effective, entry-level media conversion between 1x10/100/1000Base-TX ports and 100/1000Base-FX ports, and extends fiber distance up to 40KM. With its fixed configuration, deployments are just plug-and-play, and with it is small size, it is ideal for locations where space is limited.We also supply Media Converter Chassis, the 1U height 12 slots media converter rack mount chassis specially designed for accommodating chassis-based mini Media Converters.
Click to open expanded view
Mini Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X Single Mode SC 1310nm 40km Gigabit Ethernet Media Converter, American Plug Standard
#222237
#222237
US$49.00
FS P/N: UMC-GA1SC1T-SM-40FS P/N: UMC-GA1SC1T-SM-40
7 Solds
42 Reviews
0 Question
Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
2-Year Warranty
30-Day Returns
30-Day Exchange
Mini 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X Single Mode SC 1310nm 40km Gigabit Ethernet Media Converte, American Plug Standard
Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
Standards and Protocols
IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
Full-load<3W
DIP Switch
LFP/ALS/FX Reset/FX Speed
Speed
Twisted-pair-10/100Mbps for half/full duplex 1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Jumbo Frame
12k
MTBF (hrs)
>50,000Hrs
Dimensions (HxWxD)
0.79''x 2.36''x 3.54'' (20x60x90mm)
Installation
Standalone
Input Power
DC 5-12V
Operating Temperature
0 to 50°C (32 to 122℉)
Storage Temperature
-10 to 70°C (14 to 158℉)
Connectivity Solutions
See more
Features
Gigabit Auto-Negotiation Fiber to Ethernet Media Converter
1x 100/1000Base-X Single Mode SC port and 1x 10/100/1000Base-T RJ45 port extend communication distance with high performance of data transmission.
Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M copper cable limit, up to 40KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 100/1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
40
2
0
0
0
t***s
Canada
July 16, 2024
Plug and play with bell provider in QC
Verified Purchase
Helpful 0
Comment 0E***n
Canada
March 28, 2024
Im am quite happy that this is coming together. I'm happy that I chose to deal with a big company that is well established. That is what it means by taking care of your customers. I'm most definitely be dealing with FS.com in the future.
Verified Purchase
Helpful 0
Comment 0P***n
Hong Kong, China
September 13, 2023
Simple unit, does just what it says.
Tested in 2 configurations:
1) Copper to unit, to fibre, to unit to copper - this worked exactly as a copper extender.
2) Copper to unit to fibre to sfp port in a switch (juniper) - this worked as expected
in both cases this was straight out of the box, with no configuration or settings needed.
Note the power brick was US plug, but this is actually on a short cable so can easily be adapted to whichever plug is needed, including IEC for rack install.
Tested in 2 configurations:
1) Copper to unit, to fibre, to unit to copper - this worked exactly as a copper extender.
2) Copper to unit to fibre to sfp port in a switch (juniper) - this worked as expected
in both cases this was straight out of the box, with no configuration or settings needed.
Note the power brick was US plug, but this is actually on a short cable so can easily be adapted to whichever plug is needed, including IEC for rack install.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed