This product is made up of cross-linked polyolefin heat-shrinkable tubes, hot melt tubes, and stainless steel needles. It is specifically designed to provide strength members and protection to fiber optical splices.
Fiber optic splice protection sleeves for single fibers are ideal for protecting single fusion splices of primary and secondary tight or semi-tight coated fibers.
Click to open expanded view
0.8 x 40mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkgkg
New #215023
New #215023
US$5.00
FS P/N: FS-0840FS P/N: FS-0840
30 Solds
0 Review
0 Question
70 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
0.8 x 40mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg
Specifications
Product Type
Fiber Protection Sleeve
Application
Single Fusion Splices
Length of Tube
40mm
Steel Needle Diameter
0.8mm
After Recover Diameter
1.5mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Packaged Quantity
50pcs/pkg
Weight
35g
Features
Protection of Fiber Optical Closure
It is made up of a cross-linked polyolefin heat-shrinkable tube, hot melt tube, and stainless steel needle. It is designed to provide strength members and protection to fiber optical splices.
Full Sealed
Sealing protects the splice from the environment's effects.
Single-holed
Single-holed eliminates improper fiber threading.
Smooth Edges
Smooth deburred ends decrease the risk of installation.
Insulation Protection Enhanced Fiber Durability
These heat-shrinkable tubes are for bare fiber protection, which has the characteristics of fast shrinkage and high efficiency.
Higher Safety
Lower Safety
Application for Optical Fiber Connection
The connection strength and assembly speed of Fiber Optic Splice Protection Sleeve make it popular and widely praised in the application of optical cable maintenance and construction.
Fiber Cabling
Fiber to Home
Enterprise Network
Network Construction
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed