The NVIDIA InfiniBand MCP7Y10-N001 is an 2x 400Gb/s twin-port OSFP to two 400Gb/s twin-port QSFP112 Direct Attached Copper cable. The 8-channel Twin port OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The two 400G ends support 4-channels of 100G-PAM4 (400G) and use a flat top QSFP112 for use in ConnectX-7 adapters and BlueField-3 DPUs using riding heat sinks on the connector cage. This cable is compliant with OSFP MSA, QSFP112 MSA (Multi-Source Agreement) and IEEE 802.3ck standards.
DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.
Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.
Click to open expanded view
1m (3ft) NVIDIA InfiniBand MCP7Y10-N001 Compatible 800G NDR OSFP Finned Top to 2 x 400G QSFP112 Passive Direct Attach Copper Breakout Cable for QM9790/9700 Switches and ConnectX-7 HCA
#213771
#213771
US$199.00
FS P/N: OSFP-800G-2QPC01FS P/N: OSFP-800G-2QPC01
3 Solds
1 Review
0 Question
Pre-order, Ship by 11 Nov, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
Learn more
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more
Learn more
NVIDIA InfiniBand MCP7Y10-N001 Compatible 800G OSFP to 2 x 400G QSFP112 DAC Breakout Cable (1-meter, Passive, OSFP to 2x QSFP112, 28AWG)
Specifications
NVIDIA InfiniBand Compatible
MCP7Y10-N001
Vendor Name
FS
Form Factor
OSFP to 2x QSFP112
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0
Modulation Format
PAM4
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
M***s
United States
April 12, 2024
Thank you for reaching out on the status of our orders and your holiday well wishes. FS has provided exactly what I needed in atimely and cost-effective manner. Everything is working perfectly.
Verified Purchase
Helpful 12
Comment 0See all reviews
Resources
Recently Viewed