The IES2100-5FE features 5x 10/100BASE-T RJ45 ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. The Unmanaged plug-and-play design makes for easy deployment, no technician needed. Equipped with an IP41-rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C. The circuit board has a three-proof coating and fanless heat dissipation characteristics, this switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and outdoor places where the temperature is extremely low or high. It also supports DIN-rail mounting, which is very space-saving for cabinets.
Click to open expanded view
IES2100-5FE, 5-Port Fast Ethernet L2 Unmanaged Industrial Switch, 5 x 10/100MBASE-T, -40 to 75°C Operating Temperature
#201285
#201285
US$99.00
FS P/N: IES2100-5FEFS P/N: IES2100-5FE
69 Solds
0 Review
2 Questions
8 in U.S. Warehouse, Get it by 11 Sep, 2024
8 in Global Warehouse, Get it by 9 Sep, 2024
8 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
5-Year Warranty
30-Day Returns
30-Day Exchange
IES2100-5FE, 5-Port Fast Ethernet L2 Unmanaged Industrial Switch, 5 x 10/100MBASE-T
Specifications
Ports
5x 10/100BASE-T RJ45
MAC Address
2K
Switching Capacity
1Gbps
Input Voltage
24-48V DC
Forwarding Rate
0.7Mpps
Weight
≤0.8kg
Fan Number
Fanless
Max power consumption
4.0W
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Enclosure
IP41 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Dimensions (HxWxD)
1.73''x 5.12''x 5.91'' (44x130x150mm)
Installation
DIN-rail Mount
Please Note: Power cord is not included with this product, please purchase seperately.
Features
Plug and Play, No Configuration Required
A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.
Full Fast Ethernet Interfaces
IES2100-5FE is available with 5x 10/100BASE-T RJ45 Ports to provide secure access for high-speed applications in the industrial space.
Switching Capacity
1Gbps
Wide Voltage Input
24-48V DC
Forwarding Rate
0.7Mpps
IP41 Aluminum Metal Housing Suitable for Industrial Environments
IES2100-5FE is equipped with rugged IP41 metal enclosure to withstand a high degree of vibration and dust while operating in industrial environments from -40° to 75°C.
IP41 Enclosure
Shock and Vibration Resistant
-40°–75° C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces
The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.
Redundant power
Fanless Design
DIN-rail Mount
Videos
Questions & Answers
Ask a question
All (2)Features (1)Power Supply (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed