Cat6 UTP patch cable features 24AWG unshielded twisted pair stranded pure bare copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications.
It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Click to open expanded view
1ft (0.3m) Cat6 Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Blue, (24pcs/pack)
#192277
#192277
US$50.00
FS P/N: C6UTPSGPVC-24PKFS P/N: C6UTPSGPVC-24PK
12 Solds
2 Reviews
1 Question
3 in Global Warehouse, Get it by 26 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T
Specifications
Cable Type
Cat6 Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
10ft (3m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
6.1 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Features
550MHz Stable Transmission
550MHz maximum frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables
RJ45 modular plug, PVC jacket and strain relief boot to increase the service life of the cable.
RJ45 Modular Plug
It is compatible with laptops, routers, TVs, printers, etc.
PVC Jacket
PVC Jacket has good flame retardant performance.
Strain Relief Boot
The boot increases the friction for plugging and unplugging.
PoE Connectivity for Enterprise
Color-Coding Cables for Quick Visual Identification
Fluke Networks-Cable Testing
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Videos
Questions & Answers
Ask a question
All (1)Function (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
1
0
0
0
A***i
United States
November 05, 2023
I bought multiples of these as I am now running all my computers via ethernet and I have absolutely zero complaints about these, they have been working great!
Verified Purchase
Helpful 10
Comment 0R***f
United States
November 05, 2023
This are excellent cables that perform as advertised.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed