FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.
This picture is about MG-OS2SCSX.

30m (98ft) Industrial Armored Fiber Patch Cable, SC APC to SC APC, Simplex, 1 Fiber, Single Mode (OS2), TPU

#182460
#182460

TPU Outdoor

US$51.00
FS P/N: MG-OS2SCSX
FS P/N: MG-OS2SCSX
309 Solds
69 Reviews
0 Question
64 in U.S. Warehouse, Get it by 11 Sep, 2024
17 in Global Warehouse, Get it by 9 Sep, 2024
25 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Products and Project Inquiry
1-Year Warranty

Industrial Armored Fiber Patch Cable, SC APC to SC APC, Simplex, 1F, OS2

The industrial armored cable features strong tensile strength, strong pressure and rodents resistance, and good flexibility characteristics. Besides, it is bending resistant, oil-resistant, and wear-resistant, which has 3-5 years of service life under long-term outdoor exposure or rain. Therefore, the industrial armored cable is ideal for indoor and outdoor applications, such as connecting the networks of two buildings through the use of an underground conduit or direct buried.

Specifications
Connector A
SC APC Simplex
Connector B
SC APC Simplex
Fiber Count
1 Fiber
Fiber Grade
G.657.A2 (Compatible with G.652.D)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
TPU (Thermoplastic Polyurethane)
Min. Bend Radius (Optical Fiber)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Crush Resistance
2000/3000 N/100mm (Long/Short Term)
Tensile Load
200/400N (Long/Short Term)
Connector Durablity
500 times
Flex Resistance
2000 Cycles
Insertion Loss
≤0.3dB
Return Loss
≥60dB
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Maximum Tension of Pulling Eye
245N
Operating & Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Stronger than Regular Cable, yet Highly Flexible

Constructed with a buffered fiber surrounded by a helical stainless steel armor, a layer of kevlar yarn, braiding and TPU outer jacket to protect fibers from physical damage and provide strain relief.

Withstand Repeated Bending

G.657.A2 bend-insensitive fibers keep signals intact even when bent or twisted repeatedly.

Rodent Proof

Anti-rodent fiber optic cables keep them safe from mice, large birds and other pests.

Crush Resistance

Resistant to crushing and high compressive forces, common in industrial settings.

Built of Durable TPU for Deployment in Outdoor Settings

TPU cables are water, abrasion resistance and can be deployed in outdoor settings without the need for rigid conduits.

Convenient Direct Burial & Durable Conduits Applications

Connecting the networks of two buildings through an underground conduit or direct burial.

Ideal for Various Harsh Installation Environments
Ideal for use in indoor workplaces to outdoor construction sites where extreme environmental conditions are present.
Road Wiring
Snowfield Wiring
Industrial Field Wiring
Construction Site Wiring
Fiber Count
Simplex / 1 Fiber
Simplex / 1 Fiber
Simplex / 1 Fiber
Fiber Grade
G.657.A2
G.657.A1
G.657.A1
Jacket
TPU
PVC
PVC
Cable Diameter
3.0mm
3.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
≤0.3dB
Min. Bend Radius
(Fiber Cable)
20/10D
(Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Operating Temperature
-40 to 80°C (-40 to 176℉)
-25 to 70°C (-13 to 158℉)
-20 to 70°C (-4 to 158℉)
Application
Outdoor, Harsh Environment
Indoor, Hazardous Areas
Indoor, General Building
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
62
5
1
0
1

P***o

Cuba

May 27, 2024
5.0
It is made of high-strength steel wire and a wear-resistant rubber jacket, enabling it to withstand various harsh environments.
Verified Purchase
Helpful 1
Comment 0

M***r

United States

May 20, 2024
5.0
These cables have excellent waterproof capabilities, using IP67-rated connectors to ensure stable operation even in harsh environments. I have used them for outdoor deployments, and I have no worries even in rainy weather conditions.
Verified Purchase
Helpful 2
Comment 0

B***u

Canada

February 19, 2024
5.0
Absolutely excellent product. I ran about 250 ft between buildings in conduit and the pull eyes were great was able to pull the fibre through a cut I made and kept the eye ring intact. What more can you say, one simple cable with no problems 2+ years now.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed