FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.
This picture is about SFP-LOOP-10G.

Arista Compatible SFP+ 10G Passive Loopback Testing Module

#177337
#177337

SFP+ 0W Data Center

US$16.00
FS P/N: SFP-LOOP-10G
FS P/N: SFP-LOOP-10G
16 Solds
5 Reviews
0 Question
203 in U.S. Warehouse, Get it by 20 Sep, 2024
37 in Global Warehouse, Get it by 27 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Compatible 10G SFP+ Passive Loopback Testing Module

The loopback module is a 10Gbps Quad Small Form Factor Pluggable SFP+ loopback module for testing SFP+ transceiver ports on host/system boards. By substituting a full-featured SFP+ transceiver, the electrical loopback provides a cost effective method for SFP+ port testing.
Note: The FS P/N is changed from 10GSFP-LPM to SFP-LOOP-10G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
SFP-LOOP-10G
Vendor Name
FS
Form Factor
SFP
Max Data Rate
10.3Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472
MSA Compliant
Application
SONET, SDH, Ethernet, FC

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G SFP+ Loopback Module for Testing
This low-profile passive SFP+ 10G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB, consuming no more than 0.0 Watts of power during the testing process.
Power Consumption
0W
Attenuation
0dB
Max Data Rate
10.3Gbps
Make Port Testing Easier and More Efficient

Compared with traditional loopback testing where modules are connected to jumpers, loopback modules are simpler and more efficient in port testing, allowing you to check port operating status by simply plugging in the switch.

No Compatibility Restrictions

The loopback transceiver is compatible with all SFP+ ports and can be widely used in switch NIC router and other equipment testing, R&

D validation, and field analysis.

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

D***t

United States

December 09, 2023
5.0
This product is exactly what we were looking for and came as expected. Done a lot of testing with a very helpful tech support, it works great with my switch.
Verified Purchase
Helpful 0
Comment 0

H***s

United States

October 06, 2023
5.0
All the stuff we got from FS all is great so far! I will continue to purchase in the future.
Verified Purchase
Helpful 0
Comment 0

R***s

United States

August 19, 2020
5.0
Second time ordering from FS. The services provided by them had always not let me down. They always responded to you in a timely manner with great enthusiasm. The package was well-packed with no damages. The modules could work well on my Cisco switches. Anyway, I was very content with this purchase.
Verified Purchase
Helpful 10
Comment 0
See all reviews
Resources
Recently Viewed