FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.
This picture is about IWB-WSS.

IWB-WSS Wireless Screen Sharing Dongle for Interactive White Board, USB-A Plug and Play, Up to 1080P Resolution

#174129
#174129

USB-A Plug and Play 1080P Resolution

US$99.00
FS P/N: IWB-WSS
Import Fees Included
FS P/N: IWB-WSS
4 Sold
1 Review
1 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

IWB-WSS Wireless Screen Sharing Dongle for FS Interactive White Board, USB-A Plug and Play

IWB-WSS dongle is a kind of screen-mirroring device with a control button, which can wirelessly transmit the source of a laptop/smartphone/tablet to the interactive white board. Working with IWB-WSS, the USB-A dongle allows you to cast your screen effortlessly.

Specifications
Interface
USB-A
Resolution
720P~1080P
Frame Rate
18 to 25 (Audio/Video)
Time Delay
100 to 150ms
Wireless Speed
300Mbps
Frequency Band
2.4/5G
Encryption
AES
Authentication Protocol
WPA2 PSK
Compatibility
Windows 7/8/10, Mac OS
Dimensions (HxWxD)
0.54''x2.95''x5.99''
(13.75x75.02x152.14mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

One-Click, Trouble-free Presentations

Empowered with 1080P HD hardware encode streaming output, IWB-WSS brings trouble-free content sharing to any conference room by eliminating the installation of any software or cables.

Immediate Response, Multi-screen Content Sharing

IWB-WSS can connect 8 devices at the same time and 4 streams can be presented simultaneously on the display. It ensures high-definition images and low-latency wireless content sharing.

Intuitive Reverse Control for Interactive White Board

Interoperable with a display, reverse control of the computer is easily enabled by clicking or dragging on your display. Operating on the display can be shown on the computer simultaneously.

Specifications

IWB-WSS Wireless Screen Sharing Dongle for FS Interactive White Board, USB-A Plug and Play

IWB-WSS dongle is a kind of screen-mirroring device with a control button, which can wirelessly transmit the source of a laptop/smartphone/tablet to the interactive white board. Working with IWB-WSS, the USB-A dongle allows you to cast your screen effortlessly.

Specifications
Interface
USB-A
Resolution
720P~1080P
Frame Rate
18 to 25 (Audio/Video)
Time Delay
100 to 150ms
Wireless Speed
300Mbps
Frequency Band
2.4/5G
Encryption
AES
Authentication Protocol
WPA2 PSK
Compatibility
Windows 7/8/10, Mac OS
Dimensions (HxWxD)
0.54''x2.95''x5.99''
(13.75x75.02x152.14mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
One-Click, Trouble-free Presentations

Empowered with 1080P HD hardware encode streaming output, IWB-WSS brings trouble-free content sharing to any conference room by eliminating the installation of any software or cables.

Immediate Response, Multi-screen Content Sharing

IWB-WSS can connect 8 devices at the same time and 4 streams can be presented simultaneously on the display. It ensures high-definition images and low-latency wireless content sharing.

Intuitive Reverse Control for Interactive White Board

Interoperable with a display, reverse control of the computer is easily enabled by clicking or dragging on your display. Operating on the display can be shown on the computer simultaneously.

Questions & Answers

Customer Reviews

Resources

US$99.00

Pre-order