FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.
This picture is about DWC46-SFP1G-120.

H3C C46 DWDM-SFP1G-40.56-120 Compatible SFP 1000BASE-DWDM 1540.56nm 100GHz 120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#169780
#169780

Macom DML ≤1W ITU Duplex LC

US$189.00
FS P/N: DWC46-SFP1G-120
FS P/N: DWC46-SFP1G-120
0 Sold
4 Reviews
0 Question
Pre-order, Ship by 17 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

H3C DWDM-SFP1G-40.56-120 Compatible 1000BASE-DWDM SFP Transceiver Module (SMF, 1540.56nm, 120km, LC, DOM)

H3C compatible SFP transceiver supports up to 120km link lengths over single-mode fiber (SMF). This transceiver is compliant with SFF-8472 standard. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters.

With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 1000BASE.

Specifications
H3C Compatible
DWDM-SFP1G-40.56-120
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1540.56nm
Max Cable Distance
120km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML
Receiver Type
APD
TX Power
0~5dBm
Receiver Sensitivity
< -30dBm
Power Budget
30dB
Receiver Overload
-10dBm
Power Consumption
1W
Extinction Ratio
> 9dB
DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3z, SFF-8472
Warranty
5 Years
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the DWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max)
1Gbps
1Gbps
1Gbps
1Gbps
1Gbps
Wavelength
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
Cable Distance (Max)
120km@SMF
40km@SMF
80km@SMF
100km@SMF
160km@SMF
Channel Spacing
100GHz
100GHz
100GHz
100GHz
100GHz
TX Power
0~5dBm
0~5dBm
0~5dBm
0~5dBm
1~6dBm
Receiver Sensitivity
< -30dBm
< -24dBm
< -24dBm
< -32dBm
<-33dBm
Power Consumption
≤1W
≤1W
≤1.5W
≤1W
≤1W
Operating Temperature
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

Q***o

Canada

February 03, 2023
5.0
I purchased a couple of these for my Cisco Switch and they worked very well, with no performance or compatibility issues currently. They deliver the goods at a reasonable price.
Verified Purchase
Helpful 2
Comment 0

T***p

United States

February 02, 2023
5.0
I am very pleased with the modules price, quality and delivery and will likely continue to purchase them from FS. I believe I will be placing another small order in the next few days for a few more modules that we are short on.
Verified Purchase
Helpful 1
Comment 0

C***n

Canada

January 31, 2023
5.0
As of 1 week of operation, the optics worked great with my switches. I am not experiencing over-heating or connection problems. Highly recommended.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed