FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.
This picture is about 25.

2.5m (8ft) Dell 470-ADFD Compatible 200G QSFP-DD Passive Direct Attach Copper Twinax Cable

#158325
#158325

<0.1W 40.5mm Twinax NRZ

US$179.00
FS P/N: QDD-200G-PC025
FS P/N: QDD-200G-PC025
4 Solds
2 Reviews
0 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell 470-ADFD Compatible 200G QSFP-DD DAC Twinax Cable (2.5-meter, Passive, QSFP-DD to QSFP-DD, 28AWG)

The 200G QSFP-DD DAC primarily enables high-bandwidth 200G links and supports 200G Ethernet rate. It provides a QSFP-DD to QSFP-DD copper direct-attach solution. 200G QSFP-DD DAC cables are suitable for very short links and offer a cost-effective way to establish a 200-Gigabit link between 200G QSFP-DD ports of switches/routers within racks and across adjacent racks. FS currently offers passive copper cables in lengths of 0.5, 1, 1.5, 2, 2.5 and 3 meters.


Note: The FS P/N is changed from QDD200-PC025 to QDD-200G-PC025, but the product is the same. Only the FS P/N has been changed.

Specifications
Dell Compatible
470-ADFD
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2.5m (8ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
<0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP-DD MSA, CMIS, SFF-8417
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP-DD-200G ports within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
40.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

M***e

France

June 21, 2023
5.0
work as described.
Verified Purchase
Helpful 0
Comment 0

D***n

France

June 11, 2023
5.0
I always have an excellent shopping experience at FS. My account manager always replied to me in a good manner and the package arrived with no signs of damage. Worked perfectly on my switches. Will recommend you to my friends in this field.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed