The JIS 8303 JAPAN to IEC60320 C5 power cord is an ideal replacement for worn or lost power cords, or simply as a handy backup. The IEC60320 C5 connector is commonly referred to as clover or Mickey Mouse connector due to its shape. This power cord is typically used in a variety of applications including electronic computers, projectors, portable electronics, laptop computers, CD and DVD players, kitchen appliances, and gaming systems.
![4ft (1.2m) JIS 8303 JAPAN to IEC 320 C5 3 x 0.75mm² 125V/7A Power Cord, Black This picture is about PJ8303C5-7A.](https://resource.fs.com/mall/mainImg/20220728160110r6j1mm.jpg)
Click to open expanded view
![4ft (1.2m) JIS 8303 JAPAN to IEC 320 C5 3 x 0.75mm² 125V/7A Power Cord, Black This picture is about PJ8303C5-7A.](https://resource.fs.com/mall/mainImg/60x60/20220728160110r6j1mm.jpg)
![4ft (1.2m) JIS 8303 JAPAN to IEC 320 C5 3 x 0.75mm² 125V/7A Power Cord, Black This picture is about PJ8303C5-7A.](https://resource.fs.com/mall/mainImg/60x60/20220728160110giy3hx.jpg)
4ft (1.2m) JIS 8303 JAPAN to IEC 320 C5 3 x 0.75mm² 125V/7A Power Cord, Black
#158211
#158211
US$7.00
FS P/N: PJ8303C5-7AFS P/N: PJ8303C5-7A
13 Solds
6 Reviews
3 Questions
Pre-order, Ship by 21 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
4ft (1.2m) JIS 8303 JAPAN to IEC 320 C5 3x 0.75mm² 125V/7A Power Cord, Black
Specifications
Male Plug
JIS 8303 JAPAN
Female Connector
IEC60320 C5
Voltage Compatibility
100-125VAC
Maximum Input Amps
7A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
3x 0.75mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
VCTF
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Black, White Green/Yellow
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C)
Jacket Temp. Rating
60°C
Dual-locking
Non-supported
Connectivity Solutions
Features
125V/7A Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Best electrical and thermal conductivity.
VCTF Jacket
Reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of conductors against external environment.
Questions & Answers
Ask a question
All (3)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
S***a
United States
September 01, 2023
Needed this for a project and didn't want huge cables so this was perfect for discrete cables.
Verified Purchase
Helpful 2
Comment 0C***a
United States
September 01, 2023
Perfect for tidying up machines with cables that are far too long.
Verified Purchase
Helpful 2
Comment 0E***y
United States
September 01, 2023
I use this in conjunction with my notebook AC adapter.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed