FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about PDU-L6316I-HME.
This picture is about PDU-L6316I-HME.
This picture is about PDU-L6316I-HME.
This picture is about PDU-L6316I-HME.
This picture is about PDU-L6316I-HME.
This picture is about PDU-L6316I-HME.

Single-Phase 24A/208V Monitored PDU, 12 IEC320 C13 & 4 C19 Outlets, NEMA L6-30P Plug, 10ft Cord, 2U Rack-Mount

#157092
#157092

24A/208V 10ft (3m) 4.992kW 2U

US$1,139.00
FS P/N: PDU-L6316I-HME
FS P/N: PDU-L6316I-HME
34 Solds
1 Review
1 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
1-Year Warranty

Single-Phase 24A/208V Monitored PDU, 12 IEC320 C13 & 4 C19 Outlets, NEMA L6-30P Plug, 10ft Cord, 2U Rack-Mount

Monitored PDU provides Local/Remote real-time monitoring capability and avoid potential overloads with a LCD hot swapping display while offering reliable, rack-mount, multi-outlet power distribution from any protected UPS, generator or mains input power source. It perfectly suited for high-density IT environments and ideal for data centers, server rooms and network wiring closets.Remote and local monitoring enables off-site and on-site tracking of PDU vital signs and provides egress control for individual and network customers.Digital display that provides visualization of current strength, voltage, power, IP address and other PDU information.

Specifications
PDU Type
 Monitored
Phase
Single-phase
Socket Type
12 IEC320 C13 & 4 C19
Plug Type
NEMA L6-30P
Rating Current
24A
Rating Voltage
208V
Load Capacity
4.992kW
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Material of Construction
Sheet Metal
No. of Rack Spaces
2U
Dimensions (HxWxD)
19.0''x 8.50''x 4.37'' (482.4x 216x 111mm)
Mounting Method
Horizontal
Circuit Breaker
2, Hydraulic
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Simple to Deploy, Simple to Use

Ensure the efficient distribution of power in demanding data centers and network closets

Hot-swappable Ammeter

Replace and upgrade the ammeter without affecting power

Circuit Breaker

Identify faulty power supplies and react to tripped breakers

Pure Copper Chip Power Cord

The long length reaches distant power sources, more flexible

Extend the Security of Your Assets

PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.

Remote Monitoring Via Zabbix
Supports remote monitoring of the working status of PDUs and other devices through zabbix at the same time.
Monitor the voltage and current of network device
Monitor the operating status of network device
Monitor temperature and humidity environment
Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yes
yes
Alarm Indicator
yes
yes
yes
yes
yes
Individual Outlet Monitoring
yes
Buzzer Beeping
yes
yes
yes
yes
User-defined Alarm
yes
yes
yes
Operation Log
yes
yes
yes
yes
Hot-swappable Ammeter
yes
yes
yes
yes
Network Access
yes
yes
yes
Questions & Answers
Ask a question
All (1)Application (0)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

A***a

United Kingdom

February 02, 2023
5.0
This is exactly what I was looking for in my lab. It did the job for a good price and mounted in the rack with no issues. This fits the bill perfectly without taking up too much space. The LED display is bright enough and offers us timely warnings. Just perfect for us.
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed