Cable labels are extremely important for keeping your wires, ethernet, voice and data lines organized and running effectively. They will help you quickly identify the right voice lines during troubleshooting and can be used to mark the data lines for upcoming installs and repairs. Choose from a variety of wire markers and cable labels to suit your identification needs, including self-laminating, heat shrink, wrap, and more. Additionally, FS offers a wire and cable printing solution for all your labeling applications.
Haz clic para ampliar la imagen
0.5" Aggressive Adhesive Multi-Purpose Nylon Labels with Ribbon for M21 Printers
New #229141
New #229141
MXN$706
FS P/N: M21-500-499FS P/N: M21-500-499
1 vendido
0 comentario
0 pregunta
1 en almacén US. Recibe tu pedido el 24 de sept., 2024
Ver más almacenes
Enviar a México
Envío gratuito por UPS Ground® para pedidos superiores a MXN$1,600
Devoluciones de 30 días
Cambios de 30 días
?
Specifications
Part Number
M21-500-423
Package
Cartridge of 16 Feet
Dimensions (WxL)
0.5''x 192'' (152.4mmx4876mm)
Material
Polyester
Color
Black on White
Operating Temperature
( -70-110°C)-94 °F - 230 °F
Ribbon
Yes
Finish
Gloss
Print Technology
Thermal Transfer
Printer Compatibility
M211, M210
Certificaciones de calidad
Para obtener la certificación detallada, visita el Centro de Cumplimiento.
Características
Durable Label Paper for Clear Marking
Provides clear printing results, excellent adhesion and durabilit
UV resistance
Chemical resistant
Self-extinguishing
Oil resistant
Accurate Printing and Easy Management
Combined with M210/M211 label printer and FSWireNet management software, realize printing automation and management visualization.
Shop for Labels by Application
T-Flag Lable
Heat Shrink Label
Cable Tie Lable
Heat Shrink Label
Panel Label
Collapse Label
Why Not Make Your World in Perfect Order?
Cable labels can be used in data centers, enterprise networks, factory, company, and home.
Enterprise Network
Factory
Company
Home
Label Size | 0.375'' W x 16 ft L 0.5'' W x 16 ft L | 0.788'' H x 1.18''W | 0.375''Dia x 1''W | 3''H x 0.758''W | 0.25'' Dia x 7 ft L 0.375'' Dia x 7 ft L | 0.25'' W x 21 ft L 0.375'' W x 21 ft L 0.5'' W x 21 ft L |
Printer Compatibility | M210 M211 | M611 | M611 | M611 | M210 M211 | M210 M211 |
Material | Nylon | Polypropylene | Polyolefin | Polyethylene | Polyolefin | Polyester |
Ribbon | Yes | No | No | No | Yes | Yes |
Special Properties | Abrasion Resistant high adhesion icon High Adhesion highly pliable icon Highly Pliable oil resistance icon Oil Resistant | Abrasion-resistant Chemical-resistant Humidity-resistant UV-resistant Weather-resistant | Chemical-resistant Corrosion-resistant Humidity-resistant Smear-resistant UV-resistant Weather-resistant | Chemical-resistant Humidity-resistant Tear-resistant UV-resistant Weather-resistant | Chemical Resistant fuel and oil resistance icon Fuel & Oil Resistant heat resistance icon Heat Resistant low temperature resistance icon Low Temperature Resistant self-extinguishing icon Self Extinguishing | Abrasion Resistant fuel and oil resistance icon Fuel & Oil Resistant heat resistance icon Heat Resistant high adhesion icon High Adhesion low temperature resistance icon Low Temperature Resistant |
Common Applications | Wire Marking General ID Terminal Block Laboratory DataCom | Data and Telecommunications Labeling Electrical Labeling General Identification Wire and Cable Labeling | Electrical Labeling Wire and Cable Labeling | Data and Telecommunications Labeling Inventory and Inspection Labeling Lockout Tagout Safety Identification Wire and Cable Labeling | Control Panels Electrical Panels Wire Harness DataCom Renewable Energy | Barcode Labeling Renewable Energy Printed Circuit Board Asset Tracking DataCom |
Preguntas y respuestas
Hacer una pregunta
Sé el primero en hacer una pregunta.
Comentarios de clientes
Escribir un comentario
Aún no hay comentarios de clientes. Sé el primero en escribir un comentario.
Recursos
Productos vistos recientemente