These cores are twisted into pairs and the required numbers are sheathed together to form the cable.This cable has gold-plated connectors for clearer communication. Its 4-wire construction handles dual phone lines while the PVC jacket protects the cable's integrity. It is intended for use as a voice line.
Clicca per aprire la vista espansa
50ft (15.2m) RJ11 6P4C 28AWG 7/0.12CU Telephone Cable, White
#216575
#216575
9,64 € (Incl. IVA)
FS P/N: RJ11WHPVC6P4C
0 Venduto
0 Recensione
0 Domanda
Pre-ordine, Spedizione dal 29 ott., 2024
Vedi più Magazzino
Consegnare in Italia
Spedizione GRATUITA tramite DHL Economy Select su ordini superiori a 79,00 €
Garanzia entro 1 anno
Restituzione entro 30 giorni
Scambio entro 30 giorni
RJ11 (6P4C) Telephone Cable, 28AWG
Specifications
Cable Type
Telephone Cable
Color
White
Cable Jacket
PVC
Length
7ft (2.1m)
Conductor Material
Pure Bare Copper
Maximum Frequency
300 Hz to 3.4 kHz
Connectors
RJ11 (Male)
Operating Temperature
0 to 80° (32 to 176℉)
Certificazione di Qualità
Per ottenere la certificazione dettagliata, visitate il Centro di Conformità.
Caratteristiche
Efficient Communication and Data Transmission
This cable with 28AWG pure copper conductor ensures high-quality voice communication and stable data transmission, improve work efficiency and communication effectiveness.
Works with any RJ11 to RJ11 compatible device
The transmission is flawless as the cable features 4 gold plated contact pins.
PVC jacket protects the cable's integrity.
Wide Range of Application Scenarios
Used for home and individual users, commercial offices, government agencies and public services, and other industries and fields to achieve internal communication and provide external communication channels.
Fax machine for use in the office
Telephone for use at home
Domande & risposte
Fai una domanda
Essere il primo a poni una domanda.
Recensioni dei clienti
Scrivi una recensione
Non ancora valutato. Sii il primo a scrivi una recensione
Visti di recente