Product overview
PON Transceiver Modules Data Sheet
Updated:
28 May 2024
Download
FeedbackTable of Contents
- Product overview
- Features and benefits
- Product specifications
- Warranty
- Ordering information
- Regulatory and standards compliance
- Additional information
- Document history
Product overview
Over the years, fiber-based access has proven to be a cost-effective way to reach customer premises to deliver managed business and residential services. Ethernet or Passive Optical Network (PON) technologies such as Gigabit PON (GPON) are supported by FS OLT/ONU. PON modules support fiber-based (FTTx) access scenarios, including Fiber To The Home (FTTH), Fiber To The Building (FTTB), Fiber To The Curb (FTTC), FiberToThe cell (FTTc), and Fiber To The Business (FTTb).
![](https://resource.fs.com/mall/generalImg/20231204173547z09yct.jpg)
Figure 1.
PON Optical modules
Features and benefits
Single fiber transceiver with single-mode SC receptacle
Complies with ITU-T G.984.2 class B+ and C+
Complies with ITU-T G.984.2 class B+ and C+
Complies with RoHS directive
High port density OLT at headend
Low-cost ONT/ONU at home
Primary market: FTTH for voice/data/video
Low-cost passive optical splitter enables sharing of fiber, headend equipment
Table 1 describes the PON Optical module portfolio
Table 1. PON Optical module portfolio
Product | Description | Connector type | Fiber Type | Temperature Range(°C) |
GSFP-43-20B | GPON OLT SFP Transceiver, SC, 20km over SMF | SC UPC | single mode | 0 to 70°C / -40 to 85°C |
GPON-ONU-34- 20BI | GPON SFP ONU Stick Transceiver, SC, 20km over SMF | SC APC | single mode | 40 to 85°C |
GSFP-43-20C | GPON OLT SFP Transceiver, SC, 20km over SMF | SC UPC | single mode | 0 to 70°C / -40 to 85°C |
GSFP-43-20B+L-I | GPON OLT SFP Transceiver, SC, 20km over SMF | SC APC | single mode | 0 to 70°C / -40 to 85°C |
GSFP-43-20C++L-I | GPON OLT SFP Transceiver, SC, 20km over SMF | SC APC | single mode | 0 to 70°C / -40 to 85°C |
ESFP-34-20N-I | EPON ONU SFP Transceiver, SC, 20km over SMF | SC APC | single mode | 0 to 70°C / -40 to 85°C |
XGS-SFP-25-20N2 | XGSPON ONU SFP+ Transceiver, SC, 20km over SMF | SC UPC | single mode | -40 to 85°C |
ESFP-43-20 | EPON OLT SFP Transceiver, SC, 20km over SMF | SC APC | single mode | 0 to 70°C |
XG-SFP-25-20N2 | XGPON ONU SFP+ Transceiver, SC, 20km over SMF | SC UPC | single mode | 40 to 85°C |
XGS-SFP-52-20N1 | XGSPON OLT SFP+ Transceiver, SC, 20km over SMF | SC UPC | single mode | 0 to 70°C |
XSG-SFP-C+L-I | XGS-PON&GPON Combo OLT SFP+ Transceiver, SC, 20km over SMF | SC APC | single mode | -40 to 85°C |
XSG-SFP-B+L-I | XGS-PON&GPON Combo OLT SFP+ Transceiver, SC, 20km over SMF | SC APC | single mode | -40 to 85°C |
GSFP-43-20B
Generic Compatible GPON OLT SFP transceiver provides an asymmetric 2.5Gbps upstream /1.25Gbps downstream, reaching a link up to 20km over SMF via SC connector. It is fully compliant with RoHS standards and is ideal for GPON system and FTTx applications.
GPON-ONU-34-20BI
The GPON Stick in SFP form factor provides an asymmetric 1.244Gbps upstream /2.488 Gbps downstream GPON uplink to the CPE without requiring a separate power supply, reaching a link up to 20km over SMF via SC/APC connector, is fully compliant with SFP MSA, SFF-8472, RoHS standards and ideal for GPON, FTTx, business service and wireless backhaul applications.
GSFP-43-20C
Generic Compatible GPON OLT SFP transceiver provides an asymmetric 2.5Gbps upstream /1.25Gbps downstream, reaching a link up to 20km over SMF via SC connector. It is fully compliant with RoHS standardsand is ideal for GPON system and FTTx applications.
GSFP-43-20B+L-I
The GPON OLT SFP transceiver provides up to 2.5G-TX/1.25G-RX up to 20km over single-mode fiber (SMF) using a wavelength of 1490nm-TX/1310nm-RX via an SC connector. It can operate at temperatures between -40°C and 85°C. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2, and RoHS standards and is ideal for GPON system and FTTx applications.
GSFP-43-20C++L-I
The GPON OLT SFP transceiver provides up to 2.5G-TX/1.25G-RX up to 20km over single-mode fiber (SMF) using a wavelength of 1490nm-TX/1310nm-RX via an SC connector. It can operate at temperatures between -40°C and 85°C. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. It is fully compliant with ITU-T G.984.2 and RoHS standards and is ideal for GPON system and FTTx applications.
ESFP-34-20N-
The EPON ONU SFP transceiver provides up to 1.25G-TX/1.25G-RX up to 20km over single-mode fiber (SMF) using a wavelength of 1310nmTx/1490nmRx via an SC connector. It can operate at temperatures between -40°C and 85°C. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. It is fully compliant with IEEE802.3ah PX20+ 20km application and RoHS standards and is ideal for EPON system and FTTx applications.
XGS-SFP-25-20N2
Generic Compatible XGSPON ONU SFP+ transceiver provides a symmetric 9.953Gbps upstream and downstream, reaching a link up to 20km over SMF via SC connector. It is fully compliant with SFP+MSA, SFF-8431, SFF-8432, SFF-8472 and RoHS standards and is ideal for symmetric 10Gigabit capable passive optical network (XGS-PON) system.
ESFP-43-20
Generic Compatible EPON OLT SFP transceiver provides a symmetric 1.25GGbps upstream and downstream, reaching a link up to 20km over SMF via SC connector. It is fully compliant with RoHS standards and is ideal for a symmetric 10Gigabit capable passive optical network (EPON) system.
XG-SFP-25-20N2
Generic Compatible XGPON ONU SFP+ transceiver provides an asymmetric 2.488Gbps upstream and 9.953Gbps downstream, reaching a link up to 20km over SMF via SC connector. It is fully compliant with SFFP+MSA, SFF-8432, SFF-8472, and RoHS standards and is ideal for an asymmetric 10-Gigabit capable passive optical network (XG-PON) system.
XGS-SFP-52-20N1
Generic Compatible XGSPON OLT SFP+ transceiver provides a symmetric 9.953Gbps upstream and downstream, reaching a link up to 20km over SMF via SC connector. It is fully compliant with SFP+MSA, SFF-8472, and RoHS standards and is ideal for a symmetric 10Gigabit capable passive optical network (XGS-PON) system.
XSG-SFP-C+L-I
Generic Compatible XGS-PON&GPON OLT SFP+ transceiver provides an asymmetric 1G/10Grate, reaching a link up to 20km over SMF via SC connector..It is fully compliant with RoHS standards and is ideal for an asymmetric 10Gigabit capable passive optical network (GPON) system.
XSG-SFP-B+L-I
Generic Compatible XGS-PON&GPON OLT SFP+ transceiver provides an asymmetric 1G/10Grate, reaching a link up to 20km over SMF via SC connector. It is fully compliant with RoHS standards and is ideal for asymmetric 10Gigabit capable passive optical network (GPON) system.
Product specifications
Table 2 shows the key electrical characteristics for the PON modules.
Table 2. Electrical specifications
Product | Description | Nominal datarate (bps) | Typical Distance | DDM/DOMSupport |
GSFP-43-20B | GPON OLT SFP Transceiver, SC, 20km over SMF | 2.5G-TX/1.25G-RX | 20km | Yes |
GPON-ONU-34- 20BI | GPON SFP ONU Stick Transceiver, SC, 20km over SMF | 1.25G-TX/2.5G-RX | 20km | Yes |
GSFP-43-20C | GPON OLT SFP Transceiver, SC, 20km over SMF | 2.5G-TX/1.25G-RX | 20km | Yes |
GSFP-43-20B+L-I | GPON OLT SFP Transceiver, SC, 20km over SMF | 2.5G-TX/1.25G-RX | 20km | Yes |
GSFP-43-20C++L-I | GPON OLT SFP Transceiver, SC, 20km over SMF | 2.5G-TX/1.25G-RX | 20km | Yes |
ESFP-34-20N-I | EPON ONU SFP Transceiver, SC, 20km over SMF | 1.25G-TX/1.25G-RX | 20km | Yes |
XGS-SFP-25-20N2 | XGSPON ONU SFP+ Transceiver, SC, 20km over SMF | 9.953G-TX/9.953G-RX | 20km | Yes |
ESFP-43-20 | EPON OLT SFP Transceiver, SC, 20km over SMF | 1.25G-TX/1.25G-RX | 20km | Yes |
XG-SFP-25-20N2 | XGPON ONU SFP+ Transceiver, SC, 20km over SMF | 2.488G-TX/9.953G-RX | 20km | Yes |
XGS-SFP-52-20N1 | XGSPON OLT SFP+ Transceiver, SC, 20km over SMF | 9.953G-TX/9.953G-RX | 20km | Yes |
XSG-SFP-C+L-I | XGS-PON&GPON Combo OLT SFP+ Transceiver, SC, 20km over SMF | 9.95328G-Tx/2.488G-Tx 9.95328G-Rx/2.488G- Rx/1.244G-Rx | 20km | Yes |
XSG-SFP-B+L-I | XGS-PON&GPON Combo OLT SFP+ Transceiver, SC, 20km over SMF | 9.95328G-Tx/2.488G-Tx 9.95328G-Rx/2.488G- Rx/1.244G-Rx | 20km | Yes |
Table 3 shows the key optical characteristics for the PON modules.
Table 3. Optical specifications
Product | Description | Transmit Power (dBm) | Receive Power (dBm) | Transmit and Receive Wavelength (nm) | Extinction Ratio (dB) |
GSFP-43-20B | GPON OLT SFP 1.5~5dB Transceiver, SC, 20km over SMF | 1.5~5dB | <-28dBm | 1490nm (TX) 1310nm (RX) | >10dB |
GPON-ONU-34- 20BI | GPON SFP ONU Stick Transceiver, SC, 20km over SMF | 0.5~5dBm | <-28dBm | 1310nm (TX) 1490nm (RX) | >10dB |
GSFP-43-20C | GPON OLT SFP Transceiver, SC, 20km over SMF | 3~7dBm | <-32dBm | 1490nm (TX) 1310nm (RX) | <8.2dB |
GSFP-43-20B+L-I | GPON OLT SFP Transceiver, SC, 20km over SMF | 1.5~5 dBm | <-28dBm | 1490nm (TX) 1310nm (RX) | >8.2dB |
GSFP-43-20C++L-I | GPON OLT SFP Transceiver, SC, 20km over SMF | 4.5~8 dBm | <-33dBm | 1490nm (TX) 1310nm (RX) | >8.2dB |
ESFP-34-20N-I | EPON ONU SFP Transceiver, SC, 20km over SMF | 0~4dBm | <-27dBm | 1310nm (TX) 1490nm (RX) | >9dB |
XGS-SFP-25-20N2 | XGSPON ONU SFP+ Transceiver, SC, 20km over SMF | 4~9dBm | <-28dBm | 1270nm (TX) 1577nm (RX | >6dB |
ESFP-43-20 | EPON OLT SFP Transceiver, SC, 20km over SMF | 2~7dBm | <-28dBm | 1490nm (TX) 1310nm (RX) | >9dB |
XG-SFP-25-20N2 | XGPON ONU SFP+ Transceiver, SC, 20km over SMF | 2~7dBm | <-28dBm | 1270nm (TX) 1577nm (RX) | >8.2dB |
XGS-SFP-52-20N1 | XGSPON OLT SFP+ Transceiver, SC, 20km over SMF | 2~5dBm | <-26dBm | 1577nm (TX) 1270nm (RX) | >8.2dB |
XSG-SFP-C+L-I | XGS-PON&GPON Combo OLT SFP+ Transceiver, SC, 20km over SMF | 9.953G: 5~8 dBm 2.488G: 3~7 dBm | 9.953G: -29~0dBm 2.488G: -30.5~0 dBm 1.244G: -32~0dBm | 1577nm (TX)/1270nm (RX) 1490nm (TX)/1310nm (RX) | >8.2dB |
XSG-SFP-B+L-I | XGS-PON&GPON Combo OLT SFP+ Transceiver, SC, 20km over SMF | 9.953G: 1~4 dBm 2.488G: 1.5~5 dBm | 9.953G: >-25dBm 2.488G: >-26.5 dBm 1.244G: >-28dBm | 1577nm(Tx)/1270nm(Rx) 1490nm(Tx)/1310nm(Rx) | >8.2dB |
Table 4 shows the mechanical characteristics for the PON modules.
Table 4. Mechanical specifications
Parameter | Product | Weight |
Module weight (Max) | GSFP-43-20B | 80g |
GPON-ONU-34-20BI | 20g | |
GSFP-43-20C | 20g | |
GSFP-43-20B+L-I | 28.8g | |
GSFP-43-20C++L-I | 28.8g | |
ESFP-34-20N-I | 28.8g | |
XGS-SFP-25-20N2 | 64g | |
ESFP-43-20 | 114.72g | |
XG-SFP-25-20N2 | 28.8g | |
XGS-SFP-52-20N1 | 31.2g | |
XSG-SFP-C+L-I | 29.28g | |
XSG-SFP-B+L-I | 29.8g |
Warranty
Standard warranty: 5 years
For more information for FS Returns & Refunds policy, visit https://www.fs.com/policies/warranty.html or https://www.fs.com/policies/day_return_policy.html.
Ordering information
Table 5 provides the ordering information for PON modules.
Table 5. Ordering information
Part number | Description |
PON optics modules | |
GSFP-43-20B | GPON OLT SFP Transceiver, SC, 20km over SMF |
GPON-ONU-34-20B | GPON SFP ONU Stick Transceiver, SC, 20km over SMF |
GSFP-43-20C | GPON OLT SFP Transceiver, SC, 20km over SMF |
GSFP-43-20B+L-I | GPON OLT SFP Transceiver, SC, 20km over SMF |
GSFP-43-20C++L-I | GPON OLT SFP Transceiver, SC, 20km over SMF |
ESFP-34-20N-I | EPON ONU SFP Transceiver, SC, 20km over SMF |
XGS-SFP-25-20N2 | XGSPON ONU SFP+ Transceiver, SC, 20km over SMF |
ESFP-43-20 | EPON OLT SFP Transceiver, SC, 20km over SMF |
XG-SFP-25-20N2 | XGPON ONU SFP+ Transceiver, SC, 20km over SMF |
XGS-SFP-52-20N1 | XGSPON OLT SFP+ Transceiver, SC, 20km over SMF |
XSG-SFP-C+L-I | XGS-PON&GPON Combo OLT SFP+ Transceiver, SC, 20km over SMF |
XSG-SFP-B+L-I | XGS-PON&GPON Combo OLT SFP+ Transceiver, SC, 20km over SMF |
Regulatory and standards compliance
Compliant with ITU-T G.984.2 Class C+
Compliant with ITU-T G.984.2 Class B+
Table 6. Laser class for the PON optical modules
Product | Laser class |
GSFP-43-20B | Class B+ |
GPON-ONU-34-20BI | Class B+ |
GSFP-43-20C | Class C+ |
GSFP-43-20B+L-I | Class B+ |
GSFP-43-20C++L-I | Class C++ |
ESFP-34-20N-I | -- |
XGS-SFP-25-20N2 | Class N2 |
ESFP-43-20 | -- |
XG-SFP-25-20N2 | Class N2 |
XGS-SFP-52-20N1 | Class N1 |
XSG-SFP-C+L-I | Class C+ |
XSG-SFP-B+L-I | Class B+ |
Additional information
For more information about PON optics, contact your account manager or visit https://www.fs.com/c/optics-and-transceivers-9
Document history
New or revised topic | Described in | Date |
---|---|---|
PON Transceiver Modules Data Sheet | Updated all | 10/24/2022 |
PON Transceiver Modules Data Sheet | Sheet Add new products (XSG-SFP-B+L-I) | 12/21/2022 |