The 100GBASE-LR4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba 100GBASE-LR4 and IEEE 802.3bm CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as telecom, service provider applications and also 5G wireless network, suitable for both outdoor and indoor deployments.
Note: The FS P/N is changed from QSFP28-ILR4-100G to QSFP-LR4-100G-I, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Customized QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#99740
#99740
1.306,62 € (Incl. VAT)
FS P/N: QSFP-LR4-100G-I
0 Sold
10 Reviews
12 Questions
Compatible Brands:
Cisco
Device Number:
1 in DE Warehouse, Get it by 11 Sep, 2024
2 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
100GBASE-LR4 QSFP28 Optical Transceiver Module (Industrial, SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
QSFP-LR4-100G-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
LAN WDM EML
Receiver Type
PIN
TX Power
-4.3~4.5dBm
RX Power
-10.6~4.5dBm
Power Budget
6.3dB
Extinction Ratio
>4dB
Power Consumption
≤4.5W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9um/125um
Packaging Technology
BOX Packaging
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Host FEC
Supported
Protocols
IEEE 802.3ba 100GBASE-LR4, IEEE 802.3bm, QSFP28 MSA Compliant
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km (with Host FEC) | 10km (with Host FEC) | 10km (with Host FEC) | 10km (with Host FEC) | 10km (with Host FEC) |
Cable Type | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ |
Transmitter Type | 4x LAN WDM EML | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | EML |
Packaging Technology | BOX Packaging | BOX Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet |
Videos
See more
Questions & Answers
Ask a question
All (12)Application (3)Parameter (3)Customization (1)CWDM4 vs LR4 (1)FEC (1)Lead Time (1)Product Test (1)SR4 vs LR4 (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
0
0
0
0
B***o
Norway
March 31, 2022
I just received the shipment, and the transceiver modules worked right out of the box.
Thanks for good service and fast handling.
Thanks for good service and fast handling.
Verified Purchase
Helpful 0
Comment 0J***z
Switzerland
November 06, 2020
Colis bien emballé, bon produit conforme à la description, tout est bien.
Verified Purchase
Helpful 0
Comment 0G***n
United Kingdom
July 26, 2020
Not sure whether the module could work under the environment with a temperature below 0°C. The AM told us that it can work on a wider temperature range from -40°C to 85°C. So we made an order and my Cisco Nexus 93180YC-EX switches could read their RX and TX powers. Worked well and no issues at all. Good for outdoor usage.
Verified Purchase
Helpful 16
Comment 0See all reviews
Resources
Recently Viewed