The HW QSFP-100G-LR4-I Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba 100GBASE-LR4 and IEEE 802.3bm CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as telecom, service provider applications and also 5G wireless network, suitable for both outdoor and indoor deployments.
Note: The FS P/N is changed from QSFP28-ILR4-100G to QSFP-LR4-100G-I, but the product is the same. Only the FS P/N has been changed.
![HW 02311KNU-I Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-LR4-100G-I.](https://resource.fs.com/mall/mainImg/202401291724325pybx6.jpg)
Click to open expanded view
![HW 02311KNU-I Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-LR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/202401291724325pybx6.jpg)
![HW 02311KNU-I Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-LR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/20240129172432snn5td.jpg)
![HW 02311KNU-I Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-LR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/20230830100753bicv24.jpg)
![HW 02311KNU-I Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-LR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/202401291724329v6ayh.jpg)
![HW 02311KNU-I Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-LR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/20230830100753k3kbjp.jpg)
![HW 02311KNU-I Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-LR4-100G-I.](https://resource.fs.com/mall/products/60x60/99723.F.jpg)
HW 02311KNU-I Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#99723
#99723
1.306,62 € (Incl. VAT)
FS P/N: QSFP-LR4-100G-I
86 Sold
11 Reviews
12 Questions
Transceiver Types:
1 in DE Warehouse, Get it by 11 Sep, 2024
2 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW 02311KNU-I Compatible 100GBASE-LR4 QSFP28 Optical Transceiver Module (Industrial, SMF, 1310nm, 10km, LC, DOM)
Specifications
HW Compatible
02311KNU-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
LAN WDM EML
Receiver Type
PIN
TX Power
-4.3~4.5dBm
RX Power
-10.6~4.5dBm
Power Budget
6.3dB
Extinction Ratio
>4dB
Power Consumption
≤4.5W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9um/125um
Packaging Technology
BOX Packaging
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Host FEC
Supported
Protocols
IEEE 802.3ba 100GBASE-LR4, IEEE 802.3bm, QSFP28 MSA Compliant
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202211221145007httye.jpg)
See more
Features
100G Connectivity for Data Center
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626173830ethrxi.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km | 10km | 10km | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ |
Transmitter Type | 4x LAN WDM EML | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | EML |
Packaging Technology | BOX Packaging | BOX Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet |
Videos
See more
Questions & Answers
Ask a question
All (12)Specification (2)Application (1)Connectors (1)Customization (1)FEC (1)Lead Time (1)OTU4 (1)Parameter (1)Policy (1)Product Recommendation (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
0
0
0
0
B***o
Norway
March 31, 2022
I just received the shipment, and the transceiver modules worked right out of the box.
Thanks for good service and fast handling.
Thanks for good service and fast handling.
Verified Purchase
Helpful 0
Comment 0J***z
Switzerland
November 06, 2020
Colis bien emballé, bon produit conforme à la description, tout est bien.
Verified Purchase
Helpful 0
Comment 0E***s
France
October 18, 2020
Emballage soigné pour bien protéger les modules. Livraison à temps et bon service avant et après-vente.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed