FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.
This picture is about FHOM-202.

FHOM-202 Optical Power Meter + Visual Fault Locator with 2.5mm Universal Connector

#97573
#97573

850-1625nm 2.5mm Universal Connector SMF&MMF VFL

53,55 € (Incl. VAT)
FS P/N: FHOM-202
936 Sold
5 Reviews
6 Questions
10 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHOM-202 Optical Power Meter + Visual Fault Locator

FHOM-202 handheld optical multimeter is an integrated unit of optical power meter and visual fault locator with compact size and lightweight. It allows to perform optical power, loss measurements and fiber faults tracing visually, which is mainly used in FTTx networks and fiber network testing. This tester can work individually.

Specifications
OPM Measurement Range
-70 to 6dBm
OPM Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
OPM Resolution
0.01dB
OPM Accuracy
SM ±0.2dB
MM ±0.6dB
Linearity
±0.2dB
VFL Output
1mW
OPM Connector
2.5mm Universal
VFL Connector
2.5mm Universal
Cable Type
MMF & SMF
Auto-off Function
Supported
Power Supply
2x AA Batteries (Not included)
Relative Humidity
<90% (non-condensing)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Dimensions
4.1''x2''x1.3'' (105x52x34mm)
Weight
100g
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
FHOM-202 Optical Multimeter

Support both absolute optical power measurements and relative loss measurements

After finishing the test, the device will automatically shut down

Integrate power meter and fault locator in one device, achieve two-in-one function

High Precision

Using advanced measurement technology, accurate to 0.01dB

Excellent Laser Head

High fiber concentration and little divergence, easily penetrate through fiber.

Universal Optical Connector

The 2.5mm universl connector makes for easy connection to SC, ST and FC connectors.

User Friendly and Comfortable Product Design

The simple and clear button design makes your operation easier. With the LED light, it can output the continuous or SOS code glint light for your convenience.

On the Importance of Real Test

FHOM-202 optical multimeter eliminates the inconvenience of carrying 2 instruments to the test site. It adopts a single interface implementation of power measurement and visual barrier seeking technology, which is widely used in FTTx networks and fiber network testing.

Questions & Answers
Ask a question
All (6)Unanswered Question (1)Adapter Type (2)Datasheet (1)Matching Product (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

D***n

Canada

December 15, 2021
5.0
Accurate, small in size, multifunctional and crystal clear display.
Verified Purchase
Helpful 0
Comment 0

v***n

Netherlands

October 27, 2021
5.0
Werkt prima, had dit eerder moeten hebben.
Verified Purchase
Helpful 0
Comment 0

J***n

United States

May 14, 2021
5.0
Works great. I like that it can be powered via the USB port, no batteries required.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed