FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.
This picture is about FOLS-201.

FOLS-201 Handheld Fiber Optical Light Source (1310/1550nm) with 2.5mm FC/SC Connector

Hot #97568
Hot #97568

1310/1550nm FC, SC SMF FP Emitter

177,31 € (Incl. VAT)
FS P/N: FOLS-201
1K Sold
42 Reviews
5 Questions
31 in DE Warehouse, Get it by 11 Sep, 2024
12 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FOLS-201 Fiber Optical Light Source

FOLS-201 optical light source is a fiber optic tester with exquisite appearance and ergonomic design. It provides 1310nm and 1550nm dual-wavelength laser output for singlemode fiber measurements, which is mainly used in FTTx networks and fiber network testing. When combine with a power meter, the instrument is called an Optical Loss Test Set, or OLTS, typically used to measure optical power and end-to-end optical loss.

Specifications
Wavelengths
1310/1550nm
Cable Type
SMF
Emitter Type
FP
Output Power
> -6dBm
Output Stability
±0.05dB/1hours or ±0.1dB/8hours
Modulation Frequencies
270Hz/1KHz/2KHz
Auto-off Function
Supported
Optical Connector
2.5mm FC/SC
Spectral Width
5nm
Back-light
Supported
Power Supply
2x AA Batteries (Not included)
Relative Humidity
<90% (non-condensing)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Dimensions(HxWxD)
6.3''x2.95''x1.26'' (160x75x32mm)
Weight
180g
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Handheld Optical Laser Source

High stabilization by built-in optic isolator

Support 2 wavelengths output from one port to meet specific requirement

CW, 270Hz, 1KHz, 2KHz modulation output at 1310/1550nm wavelengths

High Stability

Stable multi-wavelength and multimode laser output.

Dustproof Button Design

Membrance touch buttons prevent dust from entering the device.

Protective Case

Protect the light source from being damaged by falling, shocking and wearing.

User Friendly and Comfortable Product Design

The simple and clear button design makes your operation easier. With the backlight LCD display, it supports operation at the night or darker occasions.

Universal Optical Connectors

Equipped with 2.5mm FC, SC, ST(customized) adapters, it can be used directly with the optical light source port, allowing it to be directly connected to FC, SC, ST connectors.

SC Adapter

FC Adapter

ST Adapter(Customized)

On the Importance of Real Test

Optical light sources are part of most essential tools for all technicians installing or maintaining optical fiber networks. FOLS-201 verify the continuity and evaluate fiber link transmission quality. Combined usage with handheld optical power meter, it offers a quick and accurate testing solution on both single mode and multimode fibers.

Questions & Answers
Ask a question
All (5)Adapter Type (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    35
    5
    1
    1
    0

    D***z

    France

    February 13, 2023
    5.0
    I’m so far very pleased by FS products, customer service and shipping !
    Verified Purchase
    Helpful 3
    Comment 0

    Q***s

    United States

    February 13, 2023
    5.0
    Good quality, solid and clean.
    Verified Purchase
    Helpful 0
    Comment 0

    P***o

    United States

    April 07, 2022
    5.0
    item works great. Had to buy a second one.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed